Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
US560-501U2 / 5GU50RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 130 lb-in 14.7 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Dimensions - |
Add To Cart
Request Quote |
US315-402E2 / 3GN18SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 13.2 lb-in [60 Hz] 15.9 lb-in [50 Hz] 1.5 N·m [60 Hz] 1.8 N·m [50 Hz] | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN6SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 13.2 lb-in [50 Hz] 9.7 lb-in [60 Hz] 1.1 N·m [60 Hz] 1.5 N·m [50 Hz] | Variable Speed Range (r/min) - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US425-402E2 / 4GN18RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 13.2 lb-in 1.5 N·m | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US590-502E2 / 5GU3RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 13.2 lb-in 1.5 N·m | Variable Speed Range (r/min) - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU3RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 13.2 lb-in 1.5 N·m | Variable Speed Range (r/min) - 30 ~ 533 | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU5RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 13.2 lb-in 1.5 N·m | Variable Speed Range (r/min) - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-501U2 / 5GU6RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 13.2 lb-in 1.5 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Dimensions - |
Add To Cart
Request Quote |
US425-401U2 / 4GN12.5RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 13.2 lb-in 1.5 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Dimensions - |
Add To Cart
Request Quote |
US425-402E2 / 4GN18RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 13.2 lb-in 1.5 N·m | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US425-401U2 / 4GN12.5RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 13.2 lb-in 1.5 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Dimensions - |
Add To Cart
Request Quote |
US425-401U2 / 4GN9SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 13.2 lb-in 1.5 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Dimensions - |
Add To Cart
Request Quote |
US315-401U2 / 3GN15SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 13.2 lb-in 1.5 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Dimensions - |
Add To Cart
Request Quote |
US590-502E2 / 5GU30KA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 128 lb-in 14.5 N·m | Variable Speed Range (r/min) - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU30KA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 128 lb-in 14.5 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN7.5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 12.3 lb-in [60 Hz] 15.9 lb-in [50 Hz] 1.4 N·m [60 Hz] 1.8 N·m [50 Hz] | Variable Speed Range (r/min) - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU6RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN9RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN9RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-501U2 / 5GU3.6KA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 25 ~ 444 | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU50RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 119 lb-in 13.5 N·m | Variable Speed Range (r/min) - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU50RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 119 lb-in 13.5 N·m | Variable Speed Range (r/min) - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US590-502E2 / 5GU30RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 115 lb-in 13.1 N·m | Variable Speed Range (r/min) - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US590-502E2 / 5GU30RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 115 lb-in 13.1 N·m | Variable Speed Range (r/min) - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU30RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 115 lb-in 13.1 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Dimensions - |
Add To Cart
Request Quote |