Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
US540-402E2 / 5GN15RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 20 lb-in 2.3 N·m | Variable Speed Range (r/min) - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN18RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 24 lb-in 2.8 N·m | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN25RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 34 lb-in 3.9 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN30RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 41 lb-in 4.7 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN36RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 49 lb-in 5.6 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN50SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 76 lb-in 8.6 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN60SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN75SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN90SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 1 ~ 17 | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN100SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN120SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 0.75 ~ 13 | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN150SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 0.6 ~ 10 | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN180SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN25RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 30 lb-in 3.5 N·m | Variable Speed Range (r/min) - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN30RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 36 lb-in 4.1 N·m | Variable Speed Range (r/min) - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN36RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 44 lb-in 5 N·m | Variable Speed Range (r/min) - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN50SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 67 lb-in [60 Hz] 87 lb-in [50 Hz] 7.6 N·m [60 Hz] 9.9 N·m [50 Hz] | Variable Speed Range (r/min) - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN60SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 80 lb-in [60 Hz] 88 lb-in [50 Hz] 10 N·m [50 Hz] 9.1 N·m [60 Hz] | Variable Speed Range (r/min) - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN75SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN90SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN100SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN120SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN150SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN180SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN3RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 3.4 lb-in 0.39 N·m | Variable Speed Range (r/min) - 30 ~ 533 | Dimensions - |
Add To Cart
Request Quote |