Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
US425-401U2 / 4GN50SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 58 lb-in 6.6 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Dimensions - |
Add To Cart
Request Quote |
US425-401U2 / 4GN60SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 69 lb-in 7.9 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | Dimensions - |
Add To Cart
Request Quote |
US425-401U2 / 4GN75SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Dimensions - |
Add To Cart
Request Quote |
US425-401U2 / 4GN90SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 1 ~ 17 | Dimensions - |
Add To Cart
Request Quote |
US425-401U2 / 4GN100SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Dimensions - |
Add To Cart
Request Quote |
US425-401U2 / 4GN120SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 0.75 ~ 13 | Dimensions - |
Add To Cart
Request Quote |
US425-401U2 / 4GN150SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 0.6 ~ 10 | Dimensions - |
Add To Cart
Request Quote |
US425-401U2 / 4GN180SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Dimensions - |
Add To Cart
Request Quote |
US425-401U2 / 4GN50RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 53 lb-in 6 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Dimensions - |
Add To Cart
Request Quote |
US425-401U2 / 4GN60RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 63 lb-in 7.2 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | Dimensions - |
Add To Cart
Request Quote |
US425-401U2 / 4GN75RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Dimensions - |
Add To Cart
Request Quote |
US425-401U2 / 4GN90RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 1 ~ 17 | Dimensions - |
Add To Cart
Request Quote |
US425-401U2 / 4GN100RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Dimensions - |
Add To Cart
Request Quote |
US425-401U2 / 4GN120RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 0.75 ~ 13 | Dimensions - |
Add To Cart
Request Quote |
US425-401U2 / 4GN150RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 0.6 ~ 10 | Dimensions - |
Add To Cart
Request Quote |
US425-401U2 / 4GN180RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Dimensions - |
Add To Cart
Request Quote |
US425-402E2 / 4GN3RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 1.5 lb-in 0.17 N·m | Variable Speed Range (r/min) - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US425-402E2 / 4GN3.6RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 1.77 lb-in 0.2 N·m | Variable Speed Range (r/min) - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US425-402E2 / 4GN5RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 2.4 lb-in 0.28 N·m | Variable Speed Range (r/min) - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US425-402E2 / 4GN6RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 3 lb-in 0.34 N·m | Variable Speed Range (r/min) - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US425-402E2 / 4GN7.5RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 4.6 lb-in 0.53 N·m | Variable Speed Range (r/min) - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US425-402E2 / 4GN9RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 5.5 lb-in 0.63 N·m | Variable Speed Range (r/min) - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US425-402E2 / 4GN12.5RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 9.7 lb-in 1.1 N·m | Variable Speed Range (r/min) - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US425-402E2 / 4GN15RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 11.5 lb-in 1.3 N·m | Variable Speed Range (r/min) - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US425-402E2 / 4GN18RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 13.2 lb-in 1.5 N·m | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |