Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
US425-402E2 / 4GN75RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 55 lb-in 6.3 N·m | Variable Speed Range (r/min) - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US425-402E2 / 4GN90RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 67 lb-in 7.6 N·m | Variable Speed Range (r/min) - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US425-402E2 / 4GN100RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US425-402E2 / 4GN120RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US425-402E2 / 4GN150RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US425-402E2 / 4GN180RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-001U2 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Permissible Torque - 2.25 lb-in 0.26 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Dimensions - |
Add To Cart
Request Quote |
US540-002E2 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Permissible Torque - 2 lb-in [60 Hz] 2.63 lb-in [50 Hz] 0.23 N·m [60 Hz] 0.3 N·m [50 Hz] | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN3SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 5.5 lb-in 0.63 N·m | Variable Speed Range (r/min) - 30 ~ 533 | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN3.6SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 6.7 lb-in 0.76 N·m | Variable Speed Range (r/min) - 25 ~ 444 | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 9.7 lb-in 1.1 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN6SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 11.5 lb-in 1.3 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN7.5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 14.1 lb-in 1.6 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN9SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 16.8 lb-in 1.9 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN12.5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 23 lb-in 2.6 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN15SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 28 lb-in 3.2 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Dimensions - |
Add To Cart
Request Quote |
US540-401U2 / 5GN18SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 33 lb-in 3.8 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Dimensions - |
Add To Cart
Request Quote |
US560-001U2 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Permissible Torque - 4.31 lb-in 0.49 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN3SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 4.9 lb-in [60 Hz] 6.4 lb-in [50 Hz] 0.56 N·m [60 Hz] 0.73 N·m [50 Hz] | Variable Speed Range (r/min) - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN3.6SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 5.9 lb-in [60 Hz] 7.6 lb-in [50 Hz] 0.67 N·m [60 Hz] 0.87 N·m [50 Hz] | Variable Speed Range (r/min) - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 10.6 lb-in [50 Hz] 8.2 lb-in [60 Hz] 0.93 N·m [60 Hz] 1.2 N·m [50 Hz] | Variable Speed Range (r/min) - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN6SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 13.2 lb-in [50 Hz] 9.7 lb-in [60 Hz] 1.1 N·m [60 Hz] 1.5 N·m [50 Hz] | Variable Speed Range (r/min) - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN7.5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 12.3 lb-in [60 Hz] 15.9 lb-in [50 Hz] 1.4 N·m [60 Hz] 1.8 N·m [50 Hz] | Variable Speed Range (r/min) - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN9SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 15 lb-in [60 Hz] 19.4 lb-in [50 Hz] 1.7 N·m [60 Hz] 2.2 N·m [50 Hz] | Variable Speed Range (r/min) - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US540-402E2 / 5GN12.5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 20 lb-in [60 Hz] 26 lb-in [50 Hz] 2.3 N·m [60 Hz] 3 N·m [50 Hz] | Variable Speed Range (r/min) - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |