The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.

  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.06 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 8.8r/min to 90 ~ 1600 r/min

476 - 500 of 572 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Dimensions

Add To Cart / Contact Sales
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 5/8 in. - 106 lb-in  12 N·m   - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 5/8 in. - 128 lb-in  14.5 N·m   - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 5/8 in. - 153 lb-in  17.3 N·m   - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 5/8 in. - 177 lb-in  20 N·m   - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 5/8 in. - 177 lb-in  20 N·m   - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 75 :1 - 17 mm - 177 lb-in  20 N·m   - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 90 :1 - 17 mm - 177 lb-in  20 N·m   - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - 17 mm - 177 lb-in  20 N·m   - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - 17 mm - 177 lb-in  20 N·m   - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 150 :1 - 17 mm - 177 lb-in  20 N·m   - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 180 :1 - 17 mm - 177 lb-in  20 N·m   - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 3 :1 - 5/8 in. - 13.2 lb-in  1.5 N·m   - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 3.6 :1 - 5/8 in. - 15.9 lb-in  1.8 N·m   - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - 5/8 in. - 22 lb-in  2.5 N·m   - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 6 :1 - 5/8 in. - 26 lb-in  3 N·m   - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 7.5 :1 - 5/8 in. - 32 lb-in  3.7 N·m   - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 9 :1 - 5/8 in. - 39 lb-in  4.5 N·m   - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 5/8 in. - 177 lb-in  20 N·m   - 1.2 ~ 21 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 5/8 in. - 177 lb-in  20 N·m   - 1 ~ 17 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 5/8 in. - 177 lb-in  20 N·m   - 0.9 ~ 16 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 5/8 in. - 177 lb-in  20 N·m   - 0.75 ~ 13 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 5/8 in. - 177 lb-in  20 N·m   - 0.6 ~ 10 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 5/8 in. - 177 lb-in  20 N·m   - 0.5 ~ 8.8 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 12.5 :1 - 5/8 in. - 54 lb-in  6.2 N·m   - 7.2 ~ 128 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - 5/8 in. - 65 lb-in  7.4 N·m   - 6 ~ 106 - Add To Cart
Request Quote
476 - 500 of 572 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved