The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
![]()
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| US206-401U2 / 2GN3SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 3 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 1.06 lb-in 0.12 N·m | Variable Speed Range (r/min) N/A 30 ~ 533 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN3.6SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 3.6 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 1.32 lb-in 0.15 N·m | Variable Speed Range (r/min) N/A 25 ~ 444 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN5SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 1.77 lb-in 0.2 N·m | Variable Speed Range (r/min) N/A 18 ~ 320 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN6SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 6 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 2.1 lb-in 0.24 N·m | Variable Speed Range (r/min) N/A 15 ~ 266 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN7.5SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 2.6 lb-in 0.3 N·m | Variable Speed Range (r/min) N/A 12 ~ 213 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN9SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 3.1 lb-in 0.36 N·m | Variable Speed Range (r/min) N/A 10 ~ 177 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN12.5SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 12.5 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 4.5 lb-in 0.51 N·m | Variable Speed Range (r/min) N/A 7.2 ~ 128 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN15SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 5.3 lb-in 0.61 N·m | Variable Speed Range (r/min) N/A 6 ~ 106 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN18SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 6.4 lb-in 0.73 N·m | Variable Speed Range (r/min) N/A 5 ~ 88 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN25SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 8 lb-in 0.91 N·m | Variable Speed Range (r/min) N/A 3.6 ~ 64 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN30SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 9.7 lb-in 1.1 N·m | Variable Speed Range (r/min) N/A 3 ~ 53 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN36SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 11.5 lb-in 1.3 N·m | Variable Speed Range (r/min) N/A 2.5 ~ 44 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN50SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 15 lb-in 1.7 N·m | Variable Speed Range (r/min) N/A 1.8 ~ 32 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN60SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 17.7 lb-in 2 N·m | Variable Speed Range (r/min) N/A 1.5 ~ 26 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN75SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 22 lb-in 2.5 N·m | Variable Speed Range (r/min) N/A 1.2 ~ 21 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN90SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 26 lb-in 3 N·m | Variable Speed Range (r/min) N/A 1 ~ 17 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN100SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 26 lb-in 3 N·m | Variable Speed Range (r/min) N/A 0.9 ~ 16 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN120SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 26 lb-in 3 N·m | Variable Speed Range (r/min) N/A 0.75 ~ 13 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN150SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 26 lb-in 3 N·m | Variable Speed Range (r/min) N/A 0.6 ~ 10 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-401U2 / 2GN180SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 26 lb-in 3 N·m | Variable Speed Range (r/min) N/A 0.5 ~ 8.8 | Dimensions N/A |
Add To Cart
Request Quote |
| US206-402E2 / 2GN3SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 3 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 0.97 lb-in [50 Hz] 1.06 lb-in [60 Hz] 0.11 N·m [50 Hz] 0.12 N·m [60 Hz] | Variable Speed Range (r/min) N/A 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | Dimensions N/A |
Add To Cart
Request Quote |
| US206-402E2 / 2GN3.6SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 3.6 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 1.23 lb-in [50 Hz] 1.32 lb-in [60 Hz] 0.14 N·m [50 Hz] 0.15 N·m [60 Hz] | Variable Speed Range (r/min) N/A 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] | Dimensions N/A |
Add To Cart
Request Quote |
| US206-402E2 / 2GN5SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 1.68 lb-in [50 Hz] 1.77 lb-in [60 Hz] 0.19 N·m [50 Hz] 0.2 N·m [60 Hz] | Variable Speed Range (r/min) N/A 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | Dimensions N/A |
Add To Cart
Request Quote |
| US206-402E2 / 2GN6SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 6 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 2 lb-in [50 Hz] 2.1 lb-in [60 Hz] 0.23 N·m [50 Hz] 0.24 N·m [60 Hz] | Variable Speed Range (r/min) N/A 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | Dimensions N/A |
Add To Cart
Request Quote |
| US206-402E2 / 2GN7.5SA | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 5/16 in. | Permissible Torque N/A 2.5 lb-in [50 Hz] 2.6 lb-in [60 Hz] 0.29 N·m [50 Hz] 0.3 N·m [60 Hz] | Variable Speed Range (r/min) N/A 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | Dimensions N/A |
Add To Cart
Request Quote |