The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.06 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 8.8r/min to 90 ~ 1600 r/min
151 - 175 of 572 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Dimensions

Add To Cart / Contact Sales
Sort by
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 3/8 in. - 70 lb-in  8 N·m   - 0.5 ~ 8.8 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - 3/8 in. - 53 lb-in  6 N·m   - 1.8 ~ 32 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - 3/8 in. - 63 lb-in  7.2 N·m   - 1.5 ~ 26 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 75 :1 - 3/8 in. - 70 lb-in  8 N·m   - 1.2 ~ 21 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 90 :1 - 3/8 in. - 70 lb-in  8 N·m   - 1 ~ 17 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - 3/8 in. - 70 lb-in  8 N·m   - 0.9 ~ 16 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - 3/8 in. - 70 lb-in  8 N·m   - 0.75 ~ 13 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 150 :1 - 3/8 in. - 70 lb-in  8 N·m   - 0.6 ~ 10 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 180 :1 - 3/8 in. - 70 lb-in  8 N·m   - 0.5 ~ 8.8 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 3 :1 - 15 mm - 1.5 lb-in  0.17 N·m   - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 3.6 :1 - 15 mm - 1.77 lb-in  0.2 N·m   - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - 15 mm - 2.4 lb-in  0.28 N·m   - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 6 :1 - 15 mm - 3 lb-in  0.34 N·m   - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - 15 mm - 4.6 lb-in  0.53 N·m   - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 9 :1 - 15 mm - 5.5 lb-in  0.63 N·m   - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 12.5 :1 - 15 mm - 9.7 lb-in  1.1 N·m   - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - 15 mm - 11.5 lb-in  1.3 N·m   - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 18 :1 - 15 mm - 13.2 lb-in  1.5 N·m   - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - 15 mm - 26 lb-in  3 N·m   - 3.6 ~ 64 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - 15 mm - 31 lb-in  3.6 N·m   - 3 ~ 53 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 36 :1 - 15 mm - 38 lb-in  4.3 N·m   - 2.5 ~ 44 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 3/8 in. - 46 lb-in [60 Hz]  60 lb-in [50 Hz]  5.3 N·m [60 Hz]  6.8 N·m [50 Hz]   - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 3/8 in. - 55 lb-in [60 Hz]  70 lb-in [50 Hz]  6.3 N·m [60 Hz]  8 N·m [50 Hz]   - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 3/8 in. - 69 lb-in [60 Hz]  70 lb-in [50 Hz]  7.9 N·m [60 Hz]  8 N·m [50 Hz]   - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 3/8 in. - 70 lb-in  8 N·m   - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] - Add To Cart
Request Quote
151 - 175 of 572 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved