Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
VHI590S2M-6 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 27 lb-in [60 Hz] 32 lb-in [200 VAC, 50 Hz] 3.1 N·m [60 Hz] 3.7 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz 300 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR590C2M-60E | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 270 lb-in [60 Hz] 330 lb-in [50 Hz] 31.2 N·m [60 Hz] 37.7 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz 30 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-90U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 20 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR590A2M-6U | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 300 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI540S2M-15 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 28 lb-in [220/230 VAC, 60 Hz] 30 lb-in [200 VAC, 60 Hz] 36 lb-in [200 VAC, 50 Hz] 3.5 N·m [200 VAC, 60 Hz] 4.1 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz 120 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-90E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 28 lb-in [60 Hz] 33 lb-in [50 Hz] 3.2 N·m [60 Hz] 3.8 N·m [50 Hz] | Rated Speed (rpm) - 16 [50 Hz 20 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR315A2M-36U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 29 lb-in 3.3 N·m | Rated Speed (rpm) - 50 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-9U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 29 lb-in 3.3 N·m | Rated Speed (rpm) - 200 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR315C2M-36E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 29 lb-in [60 Hz] 34 lb-in [50 Hz] 3.3 N·m [60 Hz] 3.9 N·m [50 Hz] | Rated Speed (rpm) - 41 [50 Hz 50 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-9E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 29 lb-in [60 Hz] 35 lb-in [50 Hz] 3.3 N·m [60 Hz] 4 N·m [50 Hz] | Rated Speed (rpm) - 166 [50 Hz 200 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR590C2M-6E | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 29 lb-in [60 Hz] 34 lb-in [50 Hz] 3.3 N·m [60 Hz] 3.9 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz 300 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-100U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 30 lb-in 3.5 N·m | Rated Speed (rpm) - 18 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI425S2M-25 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 30 lb-in [220/230 VAC, 60 Hz] 31 lb-in [200 VAC, 60 Hz] 38 lb-in [200 VAC, 50 Hz] 3.6 N·m [200 VAC, 60 Hz] 4.3 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz 72 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-100E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 30 lb-in [60 Hz] 37 lb-in [50 Hz] 3.5 N·m [60 Hz] 4.2 N·m [50 Hz] | Rated Speed (rpm) - 15 [50 Hz 18 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR540C2M-15E | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 30 lb-in [60 Hz] 38 lb-in [50 Hz] 3.5 N·m [60 Hz] 4.3 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz 120 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI590S2M-75 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 300 lb-in [60 Hz] 350 lb-in [200 VAC, 50 Hz] 34.6 N·m [60 Hz] 40 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz 24 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR540A2M-15U | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 31 lb-in 3.6 N·m | Rated Speed (rpm) - 120 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR590A2M-75U | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 310 lb-in 35.5 N·m | Rated Speed (rpm) - 24 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR590C2M-75E | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 320 lb-in [60 Hz] 350 lb-in [50 Hz] 36.8 N·m [60 Hz] 40 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz 24 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR425A2M-25U | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 33 lb-in 3.8 N·m | Rated Speed (rpm) - 72 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR425C2M-25E | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 33 lb-in [60 Hz] 40 lb-in [50 Hz] 3.8 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz 72 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI590S2M-7.5 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 33 lb-in [60 Hz] 40 lb-in [200 VAC, 50 Hz] 3.8 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz 240 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR590A2M-7.5U | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 34 lb-in 3.9 N·m | Rated Speed (rpm) - 240 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI425S2M-30 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 34 lb-in [220/230 VAC, 60 Hz] 36 lb-in [200 VAC, 60 Hz] 43 lb-in [200 VAC, 50 Hz] 4.1 N·m [200 VAC, 60 Hz] 4.9 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz 60 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI540S2M-18 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 34 lb-in [220/230 VAC, 60 Hz] 37 lb-in [200 VAC, 60 Hz] 43 lb-in [200 VAC, 50 Hz] 4.2 N·m [200 VAC, 60 Hz] 4.9 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz 100 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |