Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
VHR560A2M-250U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 7.20 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-300U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 6 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-5E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 15.9 lb-in [60 Hz] 19.4 lb-in [50 Hz] 1.8 N·m [60 Hz] 2.2 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz 360 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-6E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 19.4 lb-in [60 Hz] 23 lb-in [50 Hz] 2.2 N·m [60 Hz] 2.6 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz 300 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-7.5E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 23 lb-in [60 Hz] 29 lb-in [50 Hz] 2.7 N·m [60 Hz] 3.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz 240 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-9E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 29 lb-in [60 Hz] 35 lb-in [50 Hz] 3.3 N·m [60 Hz] 4 N·m [50 Hz] | Rated Speed (rpm) - 166 [50 Hz 200 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-12.5E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 40 lb-in [60 Hz] 48 lb-in [50 Hz] 4.6 N·m [60 Hz] 5.5 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz 144 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-15E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 48 lb-in [60 Hz] 58 lb-in [50 Hz] 5.5 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz 120 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-18E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 58 lb-in [60 Hz] 69 lb-in [50 Hz] 6.6 N·m [60 Hz] 7.9 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz 100 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-25E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 76 lb-in [60 Hz] 92 lb-in [50 Hz] 10.5 N·m [50 Hz] 8.7 N·m [60 Hz] | Rated Speed (rpm) - 60 [50 Hz 72 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-30E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 111 lb-in [50 Hz] 92 lb-in [60 Hz] 10.4 N·m [60 Hz] 12.6 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz 60 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-36E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 110 lb-in [60 Hz] 134 lb-in [50 Hz] 12.5 N·m [60 Hz] 15.2 N·m [50 Hz] | Rated Speed (rpm) - 41 [50 Hz 50 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-50E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 153 lb-in [60 Hz] 186 lb-in [50 Hz] 17.4 N·m [60 Hz] 21.1 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz 36 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-60E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 184 lb-in [60 Hz] 220 lb-in [50 Hz] 20.9 N·m [60 Hz] 25.3 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz 30 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-75E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 230 lb-in [60 Hz] 260 lb-in [50 Hz] 26.1 N·m [60 Hz] 30 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz 24 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-90E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 16 [50 Hz 20 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-100E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 15 [50 Hz 18 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-120E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 12.5 [50 Hz 15 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-150E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 10 [50 Hz 12 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-180E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 8.3 [50 Hz 10 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-250E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 7.2 [60 Hz] 6 [50 Hz | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-300E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 5 [50 Hz 6 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI560S2M-5 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 15 lb-in [60 Hz] 17.7 lb-in [200 VAC, 50 Hz] 1.7 N·m [60 Hz] 2 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz 360 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI560S2M-6 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 18.5 lb-in [60 Hz] 21 lb-in [200 VAC, 50 Hz] 2.1 N·m [60 Hz] 2.4 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz 300 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI560S2M-7.5 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 23 lb-in [60 Hz] 26 lb-in [200 VAC, 50 Hz] 2.6 N·m [60 Hz] 3 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz 240 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |