Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
VHI540S2M-90 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 164 lb-in [220/230 VAC, 60 Hz] 177 lb-in [200 VAC, 60 Hz] 200 lb-in [200 VAC, 50 Hz] 20.1 N·m [200 VAC, 60 Hz] 23.2 N·m [50 Hz] | Rated Speed (rpm) - 16 [50 Hz 20 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI540S2M-100 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 182 lb-in [220/230 VAC, 60 Hz] 198 lb-in [200 VAC, 60 Hz] 220 lb-in [200 VAC, 50 Hz] 22.4 N·m [200 VAC, 60 Hz] 25.8 N·m [50 Hz] | Rated Speed (rpm) - 15 [50 Hz 18 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI540S2M-120 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 200 lb-in [220/230 VAC, 60 Hz] 220 lb-in [200 VAC, 60 Hz] 250 lb-in [200 VAC, 50 Hz] 25.3 N·m [200 VAC, 60 Hz] 29.2 N·m [50 Hz] | Rated Speed (rpm) - 12.5 [50 Hz 15 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI540S2M-150 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 250 lb-in [220/230 VAC, 60 Hz] 260 lb-in [200 VAC, 50 Hz] 260 lb-in [200 VAC, 60 Hz] 30 N·m | Rated Speed (rpm) - 10 [50 Hz 12 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI540S2M-180 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 8.3 [50 Hz 10 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI540S2M-250 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 7.2 [60 Hz] 6 [50 Hz | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI540S2M-300 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 5 [50 Hz 6 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-5U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 360 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-6U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 19.4 lb-in 2.2 N·m | Rated Speed (rpm) - 300 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-7.5U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 240 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-9U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 29 lb-in 3.3 N·m | Rated Speed (rpm) - 200 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-12.5U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 40 lb-in 4.6 N·m | Rated Speed (rpm) - 144 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-15U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 48 lb-in 5.5 N·m | Rated Speed (rpm) - 120 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-18U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 58 lb-in 6.6 N·m | Rated Speed (rpm) - 100 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-25U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 76 lb-in 8.7 N·m | Rated Speed (rpm) - 72 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-30U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 92 lb-in 10.4 N·m | Rated Speed (rpm) - 60 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-36U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 110 lb-in 12.5 N·m | Rated Speed (rpm) - 50 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-50U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 153 lb-in 17.4 N·m | Rated Speed (rpm) - 36 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-60U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 184 lb-in 20.9 N·m | Rated Speed (rpm) - 30 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-75U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 230 lb-in 26.1 N·m | Rated Speed (rpm) - 24 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-90U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 20 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-100U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 18 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-120U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 15 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-150U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 12 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-180U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 10 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |