Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
VHR206C2M-12.5E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 4 lb-in [60 Hz] 4.8 lb-in [50 Hz] 0.46 N·m [60 Hz] 0.55 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz 144 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-15E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 4.8 lb-in [60 Hz] 5.8 lb-in [50 Hz] 0.55 N·m [60 Hz] 0.66 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz 120 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-18E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 5.8 lb-in [60 Hz] 6.9 lb-in [50 Hz] 0.66 N·m [60 Hz] 0.79 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz 100 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-25E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 8.1 lb-in [60 Hz] 9.7 lb-in [50 Hz] 0.92 N·m [60 Hz] 1.1 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz 72 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-30E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 11.5 lb-in [50 Hz] 9.7 lb-in [60 Hz] 1.1 N·m [60 Hz] 1.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz 60 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-36E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 11.5 lb-in [60 Hz] 13.2 lb-in [50 Hz] 1.3 N·m [60 Hz] 1.5 N·m [50 Hz] | Rated Speed (rpm) - 41 [50 Hz 50 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-50E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 15.9 lb-in [60 Hz] 18.5 lb-in [50 Hz] 1.8 N·m [60 Hz] 2.1 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz 36 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-60E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 18.5 lb-in [60 Hz] 22 lb-in [50 Hz] 2.1 N·m [60 Hz] 2.5 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz 30 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-75E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 23 lb-in [60 Hz] 28 lb-in [50 Hz] 2.6 N·m [60 Hz] 3.2 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz 24 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-90E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 28 lb-in [60 Hz] 33 lb-in [50 Hz] 3.2 N·m [60 Hz] 3.8 N·m [50 Hz] | Rated Speed (rpm) - 16 [50 Hz 20 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-100E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 30 lb-in [60 Hz] 37 lb-in [50 Hz] 3.5 N·m [60 Hz] 4.2 N·m [50 Hz] | Rated Speed (rpm) - 15 [50 Hz 18 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-120E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 37 lb-in [60 Hz] 45 lb-in [50 Hz] 4.2 N·m [60 Hz] 5.1 N·m [50 Hz] | Rated Speed (rpm) - 12.5 [50 Hz 15 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-150E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 44 lb-in [60 Hz] 53 lb-in [50 Hz] 5 N·m [60 Hz] 6 N·m [50 Hz] | Rated Speed (rpm) - 10 [50 Hz 12 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-180E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 8.3 [50 Hz 10 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-250E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 7.2 [60 Hz] 6 [50 Hz | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-300E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 5 [50 Hz 6 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-360E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 4.2 [50 Hz 5 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR315A2M-5U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 4.1 lb-in 0.47 N·m | Rated Speed (rpm) - 360 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR315A2M-6U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 5 lb-in 0.57 N·m | Rated Speed (rpm) - 300 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR315A2M-7.5U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 6.2 lb-in 0.71 N·m | Rated Speed (rpm) - 240 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR315A2M-9U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 7.5 lb-in 0.85 N·m | Rated Speed (rpm) - 200 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR315A2M-12.5U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 144 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR315A2M-15U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 120 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR315A2M-18U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 15 lb-in 1.7 N·m | Rated Speed (rpm) - 100 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR315A2M-25U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 21 lb-in 2.4 N·m | Rated Speed (rpm) - 72 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |