Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
VHI560C2-120E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 260 lb-in 260 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560C2T-120E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 260 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560C2-150E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 260 lb-in 260 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560C2T-150E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 260 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560C2-180E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 260 lb-in 260 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560C2T-180E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 260 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560C2-250E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 260 lb-in 260 N·m | Rated Speed (rpm) - 6 [50 Hz] 7.2 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560C2T-250E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 260 N·m | Rated Speed (rpm) - 6 [50 Hz] 7.2 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560C2-300E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 260 lb-in 260 N·m | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560C2T-300E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 260 N·m | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560S2-5 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 15 lb-in [60 Hz] 17.7 lb-in [200 VAC, 50 Hz] 1.7 N·m [60 Hz] 2 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560S2T-5 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 15 lb-in [60 Hz] 17.7 lb-in [200 VAC, 50 Hz] 1.7 N·m [60 Hz] 2 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560S2-6 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 18.5 lb-in [60 Hz] 21 lb-in [200 VAC, 50 Hz] 2.1 N·m [60 Hz] 2.4 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560S2T-6 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 18.5 lb-in [60 Hz] 21 lb-in [200 VAC, 50 Hz] 2.1 N·m [60 Hz] 2.4 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560S2-7.5 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 23 lb-in [60 Hz] 26 lb-in [200 VAC, 50 Hz] 2.6 N·m [60 Hz] 3 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560S2T-7.5 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 23 lb-in [60 Hz] 26 lb-in [200 VAC, 50 Hz] 2.6 N·m [60 Hz] 3 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560S2-9 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 27 lb-in [60 Hz] 31 lb-in [200 VAC, 50 Hz] 3.1 N·m [60 Hz] 3.6 N·m [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560S2T-9 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 27 lb-in [60 Hz] 31 lb-in [200 VAC, 50 Hz] 3.1 N·m [60 Hz] 3.6 N·m [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560S2-12.5 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 38 lb-in [60 Hz] 45 lb-in [200 VAC, 50 Hz] 4.3 N·m [60 Hz] 5.1 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560S2T-12.5 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 38 lb-in [60 Hz] 45 lb-in [200 VAC, 50 Hz] 4.3 N·m [60 Hz] 5.1 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560S2-15 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 45 lb-in [60 Hz] 53 lb-in [200 VAC, 50 Hz] 5.1 N·m [60 Hz] 6.1 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560S2T-15 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 45 lb-in [60 Hz] 53 lb-in [200 VAC, 50 Hz] 5.1 N·m [60 Hz] 6.1 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560S2-18 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 54 lb-in [60 Hz] 64 lb-in [200 VAC, 50 Hz] 6.2 N·m [60 Hz] 7.3 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560S2T-18 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 54 lb-in [60 Hz] 64 lb-in [200 VAC, 50 Hz] 6.5 N·m [60 Hz] 7.3 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560S2-25 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 72 lb-in [60 Hz] 85 lb-in [200 VAC, 50 Hz] 8.2 N·m [60 Hz] 9.7 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |