Item # |
Item Name |
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||
VHI425S2-30 | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 36 lb-in [60 Hz] 43 lb-in [200 VAC, 50 Hz] 4.1 N·m [60 Hz] 4.9 N·m [200 VAC, 50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2T-30E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 38 lb-in [60 Hz] 46 lb-in [50 Hz] 4.4 N·m [60 Hz] 5.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-30E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 38 lb-in [60 Hz] 46 lb-in [50 Hz] 4.4 N·m [60 Hz] 5.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425A2T-30U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
VHI425A2-30U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
VHI315C2-30E | - Induction Motor | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 23 lb-in [60 Hz] 28 lb-in [50 Hz] 2.7 N·m [60 Hz] 3.2 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI315A2-30U | - Induction Motor | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
VHI206C2-30E | - Induction Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 10.6 lb-in [220 VAC, 50 Hz] 11.5 lb-in [230 VAC, 50Hz] 9.7 lb-in [60 Hz] 1.1 N·m [60 Hz] 1.3 N·m [230 VAC, 50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI206A2-30U | - Induction Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
VHI590S2T-25 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 108 lb-in [60 Hz] 129 lb-in [200 VAC, 50 Hz] 12.3 N·m [60 Hz] 14.6 N·m [200 VAC, 50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI590S2-25 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 108 lb-in [60 Hz] 129 lb-in [200 VAC, 50 Hz] 12.3 N·m [60 Hz] 14.6 N·m [200 VAC, 50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI590C2T-25E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 115 lb-in [60 Hz] 138 lb-in [50 Hz] 13 N·m [60 Hz] 15.7 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI590C2-25E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 115 lb-in [60 Hz] 138 lb-in [50 Hz] 13 N·m [60 Hz] 15.7 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI590A2T-25U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
VHI590A2-25U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
VHI560S2T-25 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 72 lb-in [60 Hz] 85 lb-in [200 VAC, 50 Hz] 8.2 N·m [60 Hz] 9.7 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560S2-25 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 72 lb-in [60 Hz] 85 lb-in [200 VAC, 50 Hz] 8.2 N·m [60 Hz] 9.7 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560C2T-25E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 76 lb-in [60 Hz] 92 lb-in [50 Hz] 10.5 N·m [50 Hz] 8.7 N·m [60 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560C2-25E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 76 lb-in [60 Hz] 92 lb-in [50 Hz] 10.5 N·m [50 Hz] 8.7 N·m [60 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560A2T-25U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 76 lb-in 8.7 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
VHI560A2-25U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 76 lb-in 8.7 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
VHI540S2T-25 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 49 lb-in [60 Hz] 57 lb-in [200 VAC, 50 Hz] 5.6 N·m [60 Hz] 6.5 N·m [200 VAC, 50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI540S2-25 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 49 lb-in [60 Hz] 57 lb-in [200 VAC, 50 Hz] 5.6 N·m [60 Hz] 6.5 N·m [200 VAC, 50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI540C2T-25E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 49 lb-in [60 Hz] 57 lb-in [230 VAC, 50Hz] 60 lb-in [220 VAC, 50 Hz] 5.6 N·m [60 Hz] 6.8 N·m [220 VAC, 50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI540C2-25E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 49 lb-in [60 Hz] 57 lb-in [230 VAC, 50Hz] 60 lb-in [220 VAC, 50 Hz] 5.6 N·m [60 Hz] 6.8 N·m [220 VAC, 50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |