The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
426 - 450 of 558 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Terminal Box - 260 lb-in  260 N·m   - 12.5 [50 Hz] 15 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Lead Wire - 260 lb-in  260 N·m   - 10 [50 Hz] 12 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Terminal Box - 260 lb-in  260 N·m   - 10 [50 Hz] 12 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Lead Wire - 260 lb-in  260 N·m   - 8.3 [50 Hz] 10 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Terminal Box - 260 lb-in  260 N·m   - 8.3 [50 Hz] 10 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - Lead Wire - 260 lb-in  260 N·m   - 6 [50 Hz] 7.2 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - Terminal Box - 260 lb-in  260 N·m   - 6 [50 Hz] 7.2 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - Lead Wire - 260 lb-in  260 N·m   - 5 [50 Hz] 6 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - Terminal Box - 260 lb-in  260 N·m   - 5 [50 Hz] 6 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Lead Wire - 15 lb-in [60 Hz]  17.7 lb-in [200 VAC, 50 Hz]  1.7 N·m [60 Hz]  2 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Terminal Box - 15 lb-in [60 Hz]  17.7 lb-in [200 VAC, 50 Hz]  1.7 N·m [60 Hz]  2 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Lead Wire - 18.5 lb-in [60 Hz]  21 lb-in [200 VAC, 50 Hz]  2.1 N·m [60 Hz]  2.4 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Terminal Box - 18.5 lb-in [60 Hz]  21 lb-in [200 VAC, 50 Hz]  2.1 N·m [60 Hz]  2.4 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Lead Wire - 23 lb-in [60 Hz]  26 lb-in [200 VAC, 50 Hz]  2.6 N·m [60 Hz]  3 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Terminal Box - 23 lb-in [60 Hz]  26 lb-in [200 VAC, 50 Hz]  2.6 N·m [60 Hz]  3 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Lead Wire - 27 lb-in [60 Hz]  31 lb-in [200 VAC, 50 Hz]  3.1 N·m [60 Hz]  3.6 N·m [50 Hz]   - 200 [60 Hz] 166 [50 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Terminal Box - 27 lb-in [60 Hz]  31 lb-in [200 VAC, 50 Hz]  3.1 N·m [60 Hz]  3.6 N·m [50 Hz]   - 200 [60 Hz] 166 [50 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Lead Wire - 38 lb-in [60 Hz]  45 lb-in [200 VAC, 50 Hz]  4.3 N·m [60 Hz]  5.1 N·m [50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Terminal Box - 38 lb-in [60 Hz]  45 lb-in [200 VAC, 50 Hz]  4.3 N·m [60 Hz]  5.1 N·m [50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Lead Wire - 45 lb-in [60 Hz]  53 lb-in [200 VAC, 50 Hz]  5.1 N·m [60 Hz]  6.1 N·m [50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Terminal Box - 45 lb-in [60 Hz]  53 lb-in [200 VAC, 50 Hz]  5.1 N·m [60 Hz]  6.1 N·m [50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Lead Wire - 54 lb-in [60 Hz]  64 lb-in [200 VAC, 50 Hz]  6.2 N·m [60 Hz]  7.3 N·m [50 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Terminal Box - 54 lb-in [60 Hz]  64 lb-in [200 VAC, 50 Hz]  6.5 N·m [60 Hz]  7.3 N·m [50 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Lead Wire - 72 lb-in [60 Hz]  85 lb-in [200 VAC, 50 Hz]  8.2 N·m [60 Hz]  9.7 N·m [50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Terminal Box - 72 lb-in [60 Hz]  85 lb-in [200 VAC, 50 Hz]  8.2 N·m [60 Hz]  9.7 N·m [50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote Add To Cart
Request Quote
426 - 450 of 558 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved