Item # |
Item Name |
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
VHI540A2T-25U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-30U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 59 lb-in 6.7 N·m | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-30U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 59 lb-in 6.7 N·m | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-36U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-36U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-50U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 99 lb-in 11.2 N·m | Rated Speed (rpm) - 36 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-50U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 99 lb-in 11.2 N·m | Rated Speed (rpm) - 36 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-60U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 118 lb-in 13.4 N·m | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-60U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 118 lb-in 13.4 N·m | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-75U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 148 lb-in 16.8 N·m | Rated Speed (rpm) - 24 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-75U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 148 lb-in 16.8 N·m | Rated Speed (rpm) - 24 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-90U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 177 lb-in 20.1 N·m | Rated Speed (rpm) - 20 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-90U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 177 lb-in 20.1 N·m | Rated Speed (rpm) - 20 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-100U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 198 lb-in 22.4 N·m | Rated Speed (rpm) - 18 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-100U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 198 lb-in 22.4 N·m | Rated Speed (rpm) - 18 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-120U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 220 lb-in 25.3 N·m | Rated Speed (rpm) - 15 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-120U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 220 lb-in 25.3 N·m | Rated Speed (rpm) - 15 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-150U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 12 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-150U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 12 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-180U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 10 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-180U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 10 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-250U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 7.20 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-250U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 7.20 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-300U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 6 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-300U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 6 | Request Quote |
Add To Cart
Request Quote |