The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
251 - 275 of 558 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
Sort by
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Lead Wire - 10.6 lb-in [60 Hz]  12.3 lb-in [220 VAC, 50 Hz]  12.3 lb-in [230 VAC, 50Hz]  1.2 N·m [60 Hz]  1.4 N·m [220 VAC, 50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Terminal Box - 10.6 lb-in [60 Hz]  12.3 lb-in [220 VAC, 50 Hz]  12.3 lb-in [230 VAC, 50Hz]  1.2 N·m [60 Hz]  1.4 N·m [220 VAC, 50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Lead Wire - 12.3 lb-in [60 Hz]  14.1 lb-in [230 VAC, 50Hz]  15 lb-in [220 VAC, 50 Hz]  1.4 N·m [60 Hz]  1.7 N·m [220 VAC, 50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Terminal Box - 12.3 lb-in [60 Hz]  14.1 lb-in [230 VAC, 50Hz]  15 lb-in [220 VAC, 50 Hz]  1.4 N·m [60 Hz]  1.7 N·m [220 VAC, 50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Lead Wire - 15.9 lb-in [60 Hz]  17.7 lb-in [230 VAC, 50Hz]  18.5 lb-in [220 VAC, 50 Hz]  1.8 N·m [60 Hz]  2.1 N·m [220 VAC, 50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Terminal Box - 15.9 lb-in [60 Hz]  17.7 lb-in [230 VAC, 50Hz]  18.5 lb-in [220 VAC, 50 Hz]  1.8 N·m [60 Hz]  2.1 N·m [220 VAC, 50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Lead Wire - 18.5 lb-in [60 Hz]  21 lb-in [230 VAC, 50Hz]  23 lb-in [220 VAC, 50 Hz]  2.1 N·m [60 Hz]  2.6 N·m [220 VAC, 50 Hz]   - 200 [60 Hz] 166 [50 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Terminal Box - 18.5 lb-in [60 Hz]  21 lb-in [230 VAC, 50Hz]  23 lb-in [220 VAC, 50 Hz]  2.1 N·m [60 Hz]  2.6 N·m [220 VAC, 50 Hz]   - 200 [60 Hz] 166 [50 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Lead Wire - 25 lb-in [60 Hz]  30 lb-in [220 VAC, 50 Hz]  30 lb-in [230 VAC, 50Hz]  2.9 N·m [60 Hz]  3.5 N·m [220 VAC, 50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Terminal Box - 25 lb-in [60 Hz]  30 lb-in [220 VAC, 50 Hz]  30 lb-in [230 VAC, 50Hz]  2.9 N·m [60 Hz]  3.5 N·m [220 VAC, 50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Lead Wire - 30 lb-in [60 Hz]  36 lb-in [230 VAC, 50Hz]  38 lb-in [220 VAC, 50 Hz]  3.5 N·m [60 Hz]  4.3 N·m [220 VAC, 50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Terminal Box - 30 lb-in [60 Hz]  36 lb-in [230 VAC, 50Hz]  38 lb-in [220 VAC, 50 Hz]  3.5 N·m [60 Hz]  4.3 N·m [220 VAC, 50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Lead Wire - 37 lb-in [60 Hz]  43 lb-in [230 VAC, 50Hz]  45 lb-in [220 VAC, 50 Hz]  4.2 N·m [60 Hz]  5.1 N·m [220 VAC, 50 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Terminal Box - 37 lb-in [60 Hz]  43 lb-in [230 VAC, 50Hz]  45 lb-in [220 VAC, 50 Hz]  4.2 N·m [60 Hz]  5.1 N·m [220 VAC, 50 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Lead Wire - 49 lb-in [60 Hz]  57 lb-in [230 VAC, 50Hz]  60 lb-in [220 VAC, 50 Hz]  5.6 N·m [60 Hz]  6.8 N·m [220 VAC, 50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Terminal Box - 49 lb-in [60 Hz]  57 lb-in [230 VAC, 50Hz]  60 lb-in [220 VAC, 50 Hz]  5.6 N·m [60 Hz]  6.8 N·m [220 VAC, 50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Lead Wire - 59 lb-in [60 Hz]  68 lb-in [230 VAC, 50Hz]  71 lb-in [220 VAC, 50 Hz]  6.7 N·m [60 Hz]  8.1 N·m [220 VAC, 50 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Terminal Box - 59 lb-in [60 Hz]  68 lb-in [230 VAC, 50Hz]  71 lb-in [220 VAC, 50 Hz]  6.7 N·m [60 Hz]  8.1 N·m [220 VAC, 50 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Lead Wire - 70 lb-in [60 Hz]  82 lb-in [230 VAC, 50Hz]  86 lb-in [220 VAC, 50 Hz]  8 N·m [60 Hz]  9.8 N·m [220 VAC, 50 Hz]   - 50 [60 Hz] 41 [50 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Terminal Box - 70 lb-in [60 Hz]  82 lb-in [230 VAC, 50Hz]  86 lb-in [220 VAC, 50 Hz]  8 N·m [60 Hz]  9.8 N·m [220 VAC, 50 Hz]   - 50 [60 Hz] 41 [50 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Lead Wire - 114 lb-in [230 VAC, 50Hz]  119 lb-in [220 VAC, 50 Hz]  99 lb-in [60 Hz]  11.2 N·m [60 Hz]  13.5 N·m [220 VAC, 50 Hz]   - 30 [50 Hz] 36 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Terminal Box - 114 lb-in [230 VAC, 50Hz]  119 lb-in [220 VAC, 50 Hz]  99 lb-in [60 Hz]  11.2 N·m [60 Hz]  13.5 N·m [220 VAC, 50 Hz]   - 30 [50 Hz] 36 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Lead Wire - 118 lb-in [60 Hz]  137 lb-in [230 VAC, 50Hz]  144 lb-in [220 VAC, 50 Hz]  13.4 N·m [60 Hz]  16.3 N·m [220 VAC, 50 Hz]   - 25 [50 Hz] 30 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Terminal Box - 118 lb-in [60 Hz]  137 lb-in [230 VAC, 50Hz]  144 lb-in [220 VAC, 50 Hz]  13.4 N·m [60 Hz]  16.3 N·m [220 VAC, 50 Hz]   - 25 [50 Hz] 30 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Lead Wire - 148 lb-in [60 Hz]  171 lb-in [230 VAC, 50Hz]  179 lb-in [220 VAC, 50 Hz]  16.8 N·m [60 Hz]  20.3 N·m [220 VAC, 50 Hz]   - 20 [50 Hz] 24 [60 Hz] Request Quote Add To Cart
Request Quote
251 - 275 of 558 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved