Item # |
Item Name |
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
VHI425S2-150 | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 141 lb-in 141 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425S2T-150 | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 141 lb-in 141 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425S2-180 | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 141 lb-in 141 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425S2T-180 | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 141 lb-in 141 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425S2-250 | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 141 lb-in 141 N·m | Rated Speed (rpm) - 6 [50 Hz] 7.2 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425S2T-250 | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 141 lb-in 141 N·m | Rated Speed (rpm) - 6 [50 Hz] 7.2 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425S2-300 | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 141 lb-in 141 N·m | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425S2T-300 | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 141 lb-in 141 N·m | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425S2-360 | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 141 lb-in 141 N·m | Rated Speed (rpm) - 5 [60 Hz] 4.2 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425S2T-360 | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 141 lb-in 141 N·m | Rated Speed (rpm) - 5 [60 Hz] 4.2 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI540A2-5U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 360 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-5U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 360 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-6U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-6U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-7.5U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-7.5U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-9U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 18.5 lb-in 2.1 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-9U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 18.5 lb-in 2.1 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-12.5U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 25 lb-in 2.9 N·m | Rated Speed (rpm) - 144 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-12.5U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 25 lb-in 2.9 N·m | Rated Speed (rpm) - 144 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-15U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 30 lb-in 3.5 N·m | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-15U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 30 lb-in 3.5 N·m | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-18U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 37 lb-in 4.2 N·m | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-18U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 37 lb-in 4.2 N·m | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-25U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |