COMPANY HEADER
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
1 - 25 of 558 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

California Proposition 65

Add To Cart/Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 18 mm N/A Lead Wire N/A 23 lb-in  2.6 N·m   N/A 360 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 18 mm N/A Terminal Box N/A 23 lb-in  2.6 N·m   N/A 360 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 18 mm N/A Lead Wire N/A 28 lb-in  3.2 N·m   N/A 300 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 18 mm N/A Terminal Box N/A 28 lb-in  3.2 N·m   N/A 300 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 18 mm N/A Lead Wire N/A 34 lb-in  3.9 N·m   N/A 240 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 18 mm N/A Terminal Box N/A 34 lb-in  3.9 N·m   N/A 240 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 18 mm N/A Lead Wire N/A 41 lb-in  4.7 N·m   N/A 200 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 18 mm N/A Terminal Box N/A 41 lb-in  4.7 N·m   N/A 200 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 18 mm N/A Lead Wire N/A 58 lb-in  6.6 N·m   N/A 144 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 18 mm N/A Terminal Box N/A 58 lb-in  6.6 N·m   N/A 144 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 18 mm N/A Lead Wire N/A 69 lb-in  7.9 N·m   N/A 120 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 18 mm N/A Terminal Box N/A 69 lb-in  7.9 N·m   N/A 120 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 18 mm N/A Lead Wire N/A 80 lb-in  9.1 N·m   N/A 100 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 18 mm N/A Terminal Box N/A 80 lb-in  9.1 N·m   N/A 100 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 18 mm N/A Lead Wire N/A 111 lb-in  12.6 N·m   N/A 72 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 18 mm N/A Terminal Box N/A 111 lb-in  12.6 N·m   N/A 72 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 18 mm N/A Lead Wire N/A 133 lb-in  15.1 N·m   N/A 60 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 18 mm N/A Terminal Box N/A 133 lb-in  15.1 N·m   N/A 60 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 18 mm N/A Lead Wire N/A 160 lb-in  18.1 N·m   N/A 50 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 18 mm N/A Terminal Box N/A 160 lb-in  18.1 N·m   N/A 50 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 18 mm N/A Lead Wire N/A 220 lb-in  25.2 N·m   N/A 36 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 18 mm N/A Terminal Box N/A 220 lb-in  25.2 N·m   N/A 36 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 18 mm N/A Lead Wire N/A 260 lb-in  30.2 N·m   N/A 30 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 18 mm N/A Terminal Box N/A 260 lb-in  30.2 N·m   N/A 30 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 18 mm N/A Lead Wire N/A 310 lb-in  35.5 N·m   N/A 24 QUOTE N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
1 - 25 of 558 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »