Item # |
Item Name |
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
VHI425A2T-9U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
VHI425C2-100E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 129 lb-in [60 Hz] 141 lb-in [50 Hz] 14.6 N·m [60 Hz] 16 N·m [50 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-12.5E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.3 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-120E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 141 lb-in 141 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-150E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 141 lb-in 141 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-15E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 20 lb-in [60 Hz] 24 lb-in [50 Hz] 2.3 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-180E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 141 lb-in 141 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-18E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 24 lb-in [60 Hz] 29 lb-in [50 Hz] 2.8 N·m [60 Hz] 3.3 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-250E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 141 lb-in 141 N·m | Rated Speed (rpm) - 6 [50 Hz] 7.2 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-25E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 33 lb-in [60 Hz] 40 lb-in [50 Hz] 3.8 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-300E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 141 lb-in 141 N·m | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-30E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 38 lb-in [60 Hz] 46 lb-in [50 Hz] 4.4 N·m [60 Hz] 5.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-360E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 141 lb-in 141 N·m | Rated Speed (rpm) - 5 [60 Hz] 4.2 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-36E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 46 lb-in [60 Hz] 55 lb-in [50 Hz] 5.3 N·m [60 Hz] 6.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-50E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 64 lb-in [60 Hz] 77 lb-in [50 Hz] 7.3 N·m [60 Hz] 8.8 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-5E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 6.8 lb-in [60 Hz] 8.1 lb-in [50 Hz] 0.77 N·m [60 Hz] 0.92 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-60E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 77 lb-in [60 Hz] 93 lb-in [50 Hz] 10.6 N·m [50 Hz] 8.8 N·m [60 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-6E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 8.1 lb-in [60 Hz] 9.7 lb-in [50 Hz] 0.92 N·m [60 Hz] 1.1 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-7.5E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 12.3 lb-in [50 Hz] 9.7 lb-in [60 Hz] 1.1 N·m [60 Hz] 1.4 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-75E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 116 lb-in [50 Hz] 97 lb-in [60 Hz] 11 N·m [60 Hz] 13.2 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-90E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 116 lb-in [60 Hz] 140 lb-in [50 Hz] 13.2 N·m [60 Hz] 15.9 N·m [50 Hz] | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-9E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] 1.4 N·m [60 Hz] 1.7 N·m [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2T-100E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 129 lb-in [60 Hz] 141 lb-in [50 Hz] 14.6 N·m [60 Hz] 16 N·m [50 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2T-12.5E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.3 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2T-120E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 141 lb-in 141 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
Add To Cart
Request Quote |