The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
76 - 100 of 558 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
Sort by
- Induction Motor - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 12 mm - Lead Wire - 60 lb-in [60 Hz]  71 lb-in [50 Hz]  6.8 N·m [60 Hz]  8.1 N·m [50 Hz]   - 20 [50 Hz] 24 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 12 mm - Lead Wire - 71 lb-in [60 Hz]  85 lb-in [50 Hz]  8.1 N·m [60 Hz]  9.7 N·m [50 Hz]   - 16 [50 Hz] 20 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 12 mm - Lead Wire - 79 lb-in [60 Hz]  88 lb-in [50 Hz]  10 N·m [50 Hz]  9 N·m [60 Hz]   - 15 [50 Hz] 18 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 12 mm - Lead Wire - 88 lb-in  88 N·m   - 12.5 [50 Hz] 15 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 12 mm - Lead Wire - 88 lb-in  88 N·m   - 10 [50 Hz] 12 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 12 mm - Lead Wire - 88 lb-in  88 N·m   - 8.3 [50 Hz] 10 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 12 mm - Lead Wire - 88 lb-in  88 N·m   - 6 [50 Hz] 7.2 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 12 mm - Lead Wire - 88 lb-in  88 N·m   - 5 [50 Hz] 6 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 12 mm - Lead Wire - 88 lb-in  88 N·m   - 5 [60 Hz] 4.2 [50 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - Lead Wire - 6.8 lb-in  0.77 N·m   - 360 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - Terminal Box - 6.8 lb-in  0.77 N·m   - 360 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 15 mm - Lead Wire - 8.1 lb-in  0.92 N·m   - 300 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 15 mm - Terminal Box - 8.1 lb-in  0.92 N·m   - 300 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Lead Wire - 9.7 lb-in  1.1 N·m   - 240 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Terminal Box - 9.7 lb-in  1.1 N·m   - 240 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 15 mm - Lead Wire - 12.3 lb-in  1.4 N·m   - 200 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 15 mm - Terminal Box - 12.3 lb-in  1.4 N·m   - 200 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 15 mm - Lead Wire - 16.8 lb-in  1.9 N·m   - 144 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 15 mm - Terminal Box - 16.8 lb-in  1.9 N·m   - 144 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Lead Wire - 20 lb-in  2.3 N·m   - 120 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Terminal Box - 20 lb-in  2.3 N·m   - 120 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 15 mm - Lead Wire - 24 lb-in  2.8 N·m   - 100 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 15 mm - Terminal Box - 24 lb-in  2.8 N·m   - 100 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 15 mm - Lead Wire - 33 lb-in  3.8 N·m   - 72 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 15 mm - Terminal Box - 33 lb-in  3.8 N·m   - 72 Request Quote Add To Cart
Request Quote
76 - 100 of 558 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved