Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||
VHR560A2T-6U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 19.4 lb-in 2.2 N·m | Rated Speed (rpm) - 300 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2T-7.5U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 240 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2T-9U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 29 lb-in 3.3 N·m | Rated Speed (rpm) - 200 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2T-12.5U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 40 lb-in 4.6 N·m | Rated Speed (rpm) - 144 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2T-15U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 48 lb-in 5.5 N·m | Rated Speed (rpm) - 120 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2T-18U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 58 lb-in 6.6 N·m | Rated Speed (rpm) - 100 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2T-25U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 76 lb-in 8.7 N·m | Rated Speed (rpm) - 72 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2T-30U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 92 lb-in 10.4 N·m | Rated Speed (rpm) - 60 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2T-36U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 110 lb-in 12.5 N·m | Rated Speed (rpm) - 50 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2T-50U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 153 lb-in 17.4 N·m | Rated Speed (rpm) - 36 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2T-60U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 184 lb-in 20.9 N·m | Rated Speed (rpm) - 30 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2T-75U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 230 lb-in 26.1 N·m | Rated Speed (rpm) - 24 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2T-90U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 20 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2T-100U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 18 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2T-120U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 15 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2T-150U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 12 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2T-180U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 10 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2T-250U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 7.20 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2T-300U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 6 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2T-5E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 15.9 lb-in [60 Hz] 19.4 lb-in [50 Hz] 1.8 N·m [60 Hz] 2.2 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2T-6E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 19.4 lb-in [60 Hz] 23 lb-in [50 Hz] 2.2 N·m [60 Hz] 2.6 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2T-7.5E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 23 lb-in [60 Hz] 29 lb-in [50 Hz] 2.7 N·m [60 Hz] 3.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2T-9E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 29 lb-in [60 Hz] 35 lb-in [50 Hz] 3.3 N·m [60 Hz] 4 N·m [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2T-12.5E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 40 lb-in [60 Hz] 48 lb-in [50 Hz] 4.6 N·m [60 Hz] 5.5 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2T-15E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 48 lb-in [60 Hz] 58 lb-in [50 Hz] 5.5 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |