The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
![]()
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| VHR206A2-5U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 1.59 lb-in 0.18 N·m | Rated Speed (rpm) N/A 360 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-6U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 6 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 1.94 lb-in 0.22 N·m | Rated Speed (rpm) N/A 300 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-7.5U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 2.4 lb-in 0.28 N·m | Rated Speed (rpm) N/A 240 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-9U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 2.9 lb-in 0.33 N·m | Rated Speed (rpm) N/A 200 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-12.5U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 12.5 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 4 lb-in 0.46 N·m | Rated Speed (rpm) N/A 144 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-15U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 4.8 lb-in 0.55 N·m | Rated Speed (rpm) N/A 120 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-18U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 5.8 lb-in 0.66 N·m | Rated Speed (rpm) N/A 100 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-25U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 8.1 lb-in 0.92 N·m | Rated Speed (rpm) N/A 72 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-30U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 9.7 lb-in 1.1 N·m | Rated Speed (rpm) N/A 60 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-36U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 11.5 lb-in 1.3 N·m | Rated Speed (rpm) N/A 50 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-50U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 15.9 lb-in 1.8 N·m | Rated Speed (rpm) N/A 36 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-60U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 18.5 lb-in 2.1 N·m | Rated Speed (rpm) N/A 30 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-75U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 23 lb-in 2.6 N·m | Rated Speed (rpm) N/A 24 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-90U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 28 lb-in 3.2 N·m | Rated Speed (rpm) N/A 20 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-100U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 30 lb-in 3.5 N·m | Rated Speed (rpm) N/A 18 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-120U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 37 lb-in 4.2 N·m | Rated Speed (rpm) N/A 15 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-150U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 44 lb-in 5 N·m | Rated Speed (rpm) N/A 12 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-180U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 53 lb-in 6 N·m | Rated Speed (rpm) N/A 10 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-250U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 250 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 53 lb-in 6 N·m | Rated Speed (rpm) N/A 7.20 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-300U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 53 lb-in 6 N·m | Rated Speed (rpm) N/A 6 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206A2-360U | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 360 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 53 lb-in 6 N·m | Rated Speed (rpm) N/A 5 | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206C2-5E | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 1.59 lb-in [60 Hz] 1.94 lb-in [50 Hz] 0.18 N·m [60 Hz] 0.22 N·m [50 Hz] | Rated Speed (rpm) N/A 300 [50 Hz] 360 [60 Hz] | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206C2-6E | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 6 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 1.94 lb-in [60 Hz] 2.3 lb-in [50 Hz] 0.22 N·m [60 Hz] 0.26 N·m [50 Hz] | Rated Speed (rpm) N/A 250 [50 Hz] 300 [60 Hz] | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206C2-7.5E | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 2.4 lb-in [60 Hz] 2.9 lb-in [50 Hz] 0.28 N·m [60 Hz] 0.33 N·m [50 Hz] | Rated Speed (rpm) N/A 200 [50 Hz] 240 [60 Hz] | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |
| VHR206C2-9E | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 10 mm | Type N/A Lead Wire | Rated Torque N/A 2.9 lb-in [60 Hz] 3.5 lb-in [50 Hz] 0.33 N·m [60 Hz] 0.4 N·m [50 Hz] | Rated Speed (rpm) N/A 200 [60 Hz] 166 [50 Hz] | QUOTE | Lead Time (Legacy) N/A |
Add To Cart
Request Quote |