Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
ARM46AC-FC10LA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $551.00 |
Add To Cart
Request Quote |
ARM46AC-FC20RA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $551.00 |
Add To Cart
Request Quote |
ARM46AC-FC20LA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $551.00 |
Add To Cart
Request Quote |
ARM46AC-FC30RA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $551.00 |
Add To Cart
Request Quote |
ARM46AC-FC30LA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $551.00 |
Add To Cart
Request Quote |
ARM66AC-FC7.2RA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 352 oz-in2.5 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $689.00 |
Add To Cart
Request Quote |
ARM66AC-FC7.2LA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 352 oz-in2.5 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $689.00 |
Add To Cart
Request Quote |
ARM66AC-FC10RA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $689.00 |
Add To Cart
Request Quote |
ARM66AC-FC10LA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $689.00 |
Add To Cart
Request Quote |
ARM66AC-FC20RA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 976 oz-in7 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $689.00 |
Add To Cart
Request Quote |
ARM66AC-FC20LA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 976 oz-in7 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $689.00 |
Add To Cart
Request Quote |
ARM66AC-FC30RA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 1472 oz-in10.5 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $689.00 |
Add To Cart
Request Quote |
ARM66AC-FC30LA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 1472 oz-in10.5 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $689.00 |
Add To Cart
Request Quote |