Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
ARM66MC-H50 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 768 oz-in5.5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,319.00 |
Add To Cart
Request Quote |
ARM98AC-N50 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $1,228.00 |
Add To Cart
Request Quote |
ARM98AC-PS50 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $824.00 |
Add To Cart
Request Quote |
ARM98AC-H50 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $1,549.00 |
Add To Cart
Request Quote |
ARM98MC-N50 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,469.00 |
Add To Cart
Request Quote |
ARM98MC-PS50 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,054.00 |
Add To Cart
Request Quote |
ARM98MC-H50 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,774.00 |
Add To Cart
Request Quote |
ARM46AC-H100 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $737.00 |
Add To Cart
Request Quote |
ARM46MC-H100 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $968.00 |
Add To Cart
Request Quote |
ARM66AC-H100 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $1,079.00 |
Add To Cart
Request Quote |
ARM66MC-H100 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,319.00 |
Add To Cart
Request Quote |
ARM98AC-H100 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $1,549.00 |
Add To Cart
Request Quote |
ARM98MC-H100 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,774.00 |
Add To Cart
Request Quote |