αSTEP

The DGII Series Horizontal Motor Mount uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.

  • Easy Home Setting and Return-to-Home without need for sensors
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Motor and Driver Cables required*
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Gear Ratio (X:1) (:1)

  • 36

Cable Direction

  • Down
  • Left
  • Right
  • Up

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Power Supply

Gear Ratio (X:1)

Motor Location

Cable Direction

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

Web Price

CAD

Add To Cart / Contact Sales
DGR85R36-AZACHD - 3.35 in85 mm - AC Input - 36 :1 - Horizontal Mount - Down - Not Equipped - 79 lb-in9 N·m - 600º/second (100 r/min) $2,280.00 - Add To Cart
Request Quote
DGR85R36-AZACHL - 3.35 in85 mm - AC Input - 36 :1 - Horizontal Mount - Left - Not Equipped - 79 lb-in9 N·m - 600º/second (100 r/min) $2,280.00 - Add To Cart
Request Quote
DGR85R36-AZACHR - 3.35 in85 mm - AC Input - 36 :1 - Horizontal Mount - Right - Not Equipped - 79 lb-in9 N·m - 600º/second (100 r/min) $2,280.00 - Add To Cart
Request Quote
DGR85R36-AZACHU - 3.35 in85 mm - AC Input - 36 :1 - Horizontal Mount - Up - Not Equipped - 79 lb-in9 N·m - 600º/second (100 r/min) $2,280.00 - Add To Cart
Request Quote
DGR85R36-AZMCHD - 3.35 in85 mm - AC Input - 36 :1 - Horizontal Mount - Down - Equipped - 79 lb-in9 N·m - 600º/second (100 r/min) $2,475.00 - Add To Cart
Request Quote
DGR85R36-AZMCHL - 3.35 in85 mm - AC Input - 36 :1 - Horizontal Mount - Left - Equipped - 79 lb-in9 N·m - 600º/second (100 r/min) $2,475.00 - Add To Cart
Request Quote
DGR85R36-AZMCHR - 3.35 in85 mm - AC Input - 36 :1 - Horizontal Mount - Right - Equipped - 79 lb-in9 N·m - 600º/second (100 r/min) $2,475.00 - Add To Cart
Request Quote
DGR85R36-AZMCHU - 3.35 in85 mm - AC Input - 36 :1 - Horizontal Mount - Up - Equipped - 79 lb-in9 N·m - 600º/second (100 r/min) $2,475.00 - Add To Cart
Request Quote
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved