Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Shop AZ Series Stepper Motors with Absolute Encoders
AZ Series Stepper Motors with Mechanical Absolute Encoder
The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
Clear
Filter
Frame Size (in)
- 0.79
- 1.1
- 1.18
- 1.57
- 1.65
- 2.36
- 3.35
- 3.54
Frame Size (mm)
- 20
- 28
- 30
- 40
- 42
- 60
- 85
- 90
Driver Voltage Input Power
- AC
- DC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Key Shaft (No Gearhead)
- Right-Angle Spur / Face Gear
- Taper Hobbed Gear
- Planetary Gear
- Harmonic Gear
- Harmonic Planetary Gear
- Harmonic Planetary Gear (Flange Output)
Gear Ratio (X:1) (:1)
- 3.6
- 5
- 7.2
- 9
- 10
- 15
- 20
- 25
- 30
- 36
- 40
- 50
- 100
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
AZM66MCH-HS100 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1416 oz-in10 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,778.00 |
Add To Cart
Request Quote |
AZM66AKH-HS100 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1416 oz-in10 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $1,527.00 |
Add To Cart
Request Quote |
AZM66MKH-HS100 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1416 oz-in10 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,778.00 |
Add To Cart
Request Quote |
AZM98AC | Frame Size - 3.35 in85 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $471.00 |
Add To Cart
Request Quote |
AZM98MC | Frame Size - 3.35 in85 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | $745.00 |
Add To Cart
Request Quote |
AZM911AC | Frame Size - 3.35 in85 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 560 oz-in4 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $498.00 |
Add To Cart
Request Quote |
AZM98A0C | Frame Size - 3.35 in85 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $471.00 |
Add To Cart
Request Quote |
AZM98M0C | Frame Size - 3.35 in85 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | $745.00 |
Add To Cart
Request Quote |
AZM98A1C | Frame Size - 3.35 in85 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Key Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $485.00 |
Add To Cart
Request Quote |
AZM98M1C | Frame Size - 3.35 in85 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Key Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | $758.00 |
Add To Cart
Request Quote |
AZM911A0C | Frame Size - 3.35 in85 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 560 oz-in4 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $498.00 |
Add To Cart
Request Quote |
AZM911A1C | Frame Size - 3.35 in85 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 560 oz-in4 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Key Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $513.00 |
Add To Cart
Request Quote |
AZM98AC-TS3.6 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 848 oz-in6 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $692.00 |
Add To Cart
Request Quote |
AZM98MC-TS3.6 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 848 oz-in6 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $966.00 |
Add To Cart
Request Quote |
AZM98AC-PS5 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 1408 oz-in10 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $949.00 |
Add To Cart
Request Quote |
AZM98AC-HP5 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 1408 oz-in10 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $1,441.00 |
Add To Cart
Request Quote |
AZM98AC-HP5F | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 1408 oz-in10 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $1,412.00 |
Add To Cart
Request Quote |
AZM98MC-PS5 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 1408 oz-in10 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,223.00 |
Add To Cart
Request Quote |
AZM98MC-HP5 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 1408 oz-in10 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,727.00 |
Add To Cart
Request Quote |
AZM98MC-HP5F | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 1408 oz-in10 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,698.00 |
Add To Cart
Request Quote |
AZM98A0C / PLE080-5A / P00026 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 1515.2 oz-in10.7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $887.50 |
Add To Cart
Request Quote |
AZM911A0C / PLE080-5A / P00026 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 2815.2 oz-in19.88 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $914.50 |
Add To Cart
Request Quote |
AZM98M0C / PLE080-5A / P00026 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 1515.2 oz-in10.7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,161.50 |
Add To Cart
Request Quote |
AZM98AC-TS7.2 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 1408 oz-in10 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $692.00 |
Add To Cart
Request Quote |
AZM98AC-PS7.2 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 1968 oz-in14 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $949.00 |
Add To Cart
Request Quote |