Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
AZ Series Closed Loop Absolute Type Stepper Motor Drivers (Pulse Input Type) (AC Input)
AZ Series Closed Loop Absolute Type Stepper Motor Drivers (AC Input)
The αSTEP AZD pulse input driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.
- Built-in Protective Functions
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- For use with AZ Series Motors
Item # |
Driver Type |
Driver |
Power Supply |
Current |
Excitation Mode |
Lead Wires |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
AZD-A | Driver Type - Closed Loop, Absolute, Pulse Input | Driver - Box Type | Power Supply - Single-Phase 100-120 VAC | Current - | Excitation Mode - | Lead Wires - | Request Quote |
CAD
- ![]() |
Request Quote |
AZD-C | Driver Type - Closed Loop, Absolute, Pulse Input | Driver - Box Type | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Current - | Excitation Mode - | Lead Wires - | Request Quote |
CAD
- ![]() |
Request Quote |