As informações abaixo estão em inglês

αSTEP

The αSTEP AZD pulse input driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.

  • Built-in Protective Functions
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
  • For use with AZ Series Motors
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Power Supply

  • Single-Phase 100-120 VAC
  • Single-Phase/Three-Phase 200-240 VAC

Item #

Driver Type

Driver

Power Supply

Current

Excitation Mode

Lead Wires

Web Price

CAD

Add To Cart / Contact Sales
Sort by
- Closed Loop, Absolute, Pulse Input - Box Type - Single-Phase 100-120 VAC - - - Request Quote - CAD Icon (for items table) Request Quote
- Closed Loop, Absolute, Pulse Input - Box Type - Single-Phase/Three-Phase 200-240 VAC - - - Request Quote - CAD Icon (for items table) Request Quote
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados