![]()
The αSTEP AZD pulse input driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.
Item # |
Driver Type |
Driver |
Power Supply |
Current |
Excitation Mode |
Lead Wires |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| AZD-A | Driver Type N/A Closed Loop, Absolute, Pulse Input | Driver N/A Box Type | Power Supply N/A Single-Phase 100-120 VAC | Current N/A | Excitation Mode N/A | Lead Wires N/A | $642.00 |
CAD
N/A |
Add To Cart
Request Quote |
| AZD-C | Driver Type N/A Closed Loop, Absolute, Pulse Input | Driver N/A Box Type | Power Supply N/A Single-Phase/Three-Phase 200-240 VAC | Current N/A | Excitation Mode N/A | Lead Wires N/A | $642.00 |
CAD
N/A |
Add To Cart
Request Quote |