![]()
A slim type multi-axis driver that supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the αSTEP AZ Series DC input motors and electric actuators. 2-axes, 3-axes and 4-axes driver connections are available.
- 24/48 VDC
- 4-axis Slim Type
- For use with AZ Series DC Input Motors
![]()
Item # |
Driver Type |
Number of Axes |
Power Supply |
Control Power Supply |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|
| AZD4C-KED | - Closed Loop, Absolute, Multi-Axis, Slim | - 4-axis | - 24 VDC/48 VDC±10% |
-
24 VDC±10% With Electromagneitc Brake: 24 VDC ±5% (If the extension distance exceeds 10 m, the specification is 24 VDC ±3%.) |
$1,788.00 | - |
Add To Cart
Request Quote |