Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
BLE Series Brushless DC Motors with Built-in Controller (Stored Data Type)
BLE Series Brushless DC Motor Speed Control Systems (AC Input)
The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- Wide speed range
- Excellent speed stability
- Compact & high power
- Energy saving
- Frames sizes from 2.36 in. to 3.54 in.
- Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
- Rated torque up to 68 N-m (600 lb-in)
- Electromagnetic brake type
- IP65 Protection
- 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
Clear
Filter
Output Power
- 30 W (1/25 HP)
- 60 W (1/12 HP)
- 120 W (1/6 HP)
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase, Three-Phase 200-240 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
Degree of Protection (Motor) |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLEM23-A / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 0.88 lb-in0.10 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 100 ~ 4000 | $516.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23-GFS / GFS2G5 / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 3.90 lb-in0.45 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 20 ~ 800 | $655.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23-GFS / GFS2G10 / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 10 ~ 400 | $655.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23-GFS / GFS2G15 / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 12.3 lb-in1.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 6.7 ~ 267 | $655.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23-GFS / GFS2G20 / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 5 ~ 200 | $655.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23-GFS / GFS2G30 / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 23 lb-in2.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 3.3 ~ 133 | $665.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23-GFS / GFS2G50 / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2 ~ 80 | $665.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23-GFS / GFS2G100 / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1 ~ 40 | $665.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23-GFS / GFS2G200 / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.5 ~ 20 | $674.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23-GFS / GFS2G5FR / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 3.5 lb-in0.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 20 ~ 800 | $739.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23-GFS / GFS2G10FR / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 10 ~ 400 | $739.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23-GFS / GFS2G15FR / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 6.7 ~ 267 | $739.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23-GFS / GFS2G20FR / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 5 ~ 200 | $739.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23-GFS / GFS2G30FR / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 23 lb-in2.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 3.3 ~ 133 | $754.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23-GFS / GFS2G50FR / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2 ~ 80 | $754.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23-GFS / GFS2G100FR / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 75 lb-in8.5 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1 ~ 40 | $754.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23-GFS / GFS2G200FR / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 150 lb-in17 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.5 ~ 20 | $767.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23M2-A / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 0.88 lb-in0.10 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 100 ~ 4000 | $733.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23M2-GFS / GFS2G5 / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 3.90 lb-in0.45 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 20 ~ 800 | $872.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23M2-GFS / GFS2G10 / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 10 ~ 400 | $872.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23M2-GFS / GFS2G15 / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 12.3 lb-in1.4 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 6.7 ~ 267 | $872.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23M2-GFS / GFS2G20 / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 5 ~ 200 | $872.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23M2-GFS / GFS2G30 / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 23 lb-in2.6 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3.3 ~ 133 | $882.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23M2-GFS / GFS2G50 / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 2 ~ 80 | $882.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM23M2-GFS / GFS2G100 / BLED3AM-R | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 40 | $882.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |