The BLV Series is a high power, compact brushless DC motor and driver package with 400 W (1/2 HP) motors. Driver input voltages are 24 VDC and 48 VDC respectfully and is equipped to facilitate battery power input. The driver can be controlled via I/O or RS-485 communications. By adding a parallel gearhead or the hollow shaft flat gearhead, output torques can reach 970 lb-in. An electromagnetic brake is offered for vertical or load holding applications. Extended functions such as 8 speed ranges, torque limiting and monitoring are available through the use of a controller module.
1 - 25 of 126 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Output Power

  • 100 W (1/8 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Electromagnetic Brake

  • Equipped
  • Not Equipped

Cable Length (Included)

  • 0.02 m (0.7 ft.)
  • 1 m (3.3 ft.)

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Cable Length (Included)

Variable Speed Range (r/min)

Web Price

Add To Cart / Contact Sales
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 5 :1 - 22 mm - 25 lb-in2.9 N·m - Not Equipped - - 20 ~ 800 $894.00 Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 10 :1 - 22 mm - 52 lb-in5.9 N·m - Not Equipped - - 10 ~ 400 $894.00 Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 15 :1 - 22 mm - 77 lb-in8.8 N·m - Not Equipped - - 6.7 ~ 267 $894.00 Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 20 :1 - 22 mm - 103 lb-in11.70 N·m - Not Equipped - - 5 ~ 200 $894.00 Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 30 :1 - 22 mm - 148 lb-in16.80 N·m - Not Equipped - - 3.3 ~ 133 $905.00 Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 50 :1 - 22 mm - 240 lb-in28.80 N·m - Not Equipped - - 2 ~ 80 $905.00 Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 100 :1 - 22 mm - 460 lb-in52.7 N·m - Not Equipped - - 1 ~ 40 $922.00 Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 200 :1 - 22 mm - 610 lb-in70 N·m - Not Equipped - - 0.5 ~ 20 $922.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - 24 VDC - Hollow Shaft Flat Gearhead - 10 :1 - 25 mm - 48 lb-in5.50 N·m - Not Equipped - - 10 ~ 400 $1,016.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - 24 VDC - Hollow Shaft Flat Gearhead - 15 :1 - 25 mm - 73 lb-in8.3 N·m - Not Equipped - - 6.7 ~ 267 $1,016.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - 24 VDC - Hollow Shaft Flat Gearhead - 20 :1 - 25 mm - 98 lb-in11.1 N·m - Not Equipped - - 5 ~ 200 $1,016.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - 24 VDC - Hollow Shaft Flat Gearhead - 30 :1 - 25 mm - 146 lb-in16.60 N·m - Not Equipped - - 3.3 ~ 133 $1,028.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - 24 VDC - Hollow Shaft Flat Gearhead - 50 :1 - 25 mm - 240 lb-in27.60 N·m - Not Equipped - - 2 ~ 80 $1,028.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - 24 VDC - Hollow Shaft Flat Gearhead - 100 :1 - 25 mm - 480 lb-in55.30 N·m - Not Equipped - - 1 ~ 40 $1,028.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - 24 VDC - Round Shaft (No Gearhead) - - 14 mm - 5.75 lb-in0.65 N·m - Not Equipped - - 100 ~ 4000 $676.00 Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 5 :1 - 22 mm - 25 lb-in2.9 N·m - Equipped - - 20 ~ 800 $1,075.00 Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 10 :1 - 22 mm - 52 lb-in5.9 N·m - Equipped - - 10 ~ 400 $1,075.00 Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 15 :1 - 22 mm - 77 lb-in8.8 N·m - Equipped - - 6.7 ~ 267 $1,075.00 Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 20 :1 - 22 mm - 103 lb-in11.70 N·m - Equipped - - 5 ~ 200 $1,075.00 Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 30 :1 - 22 mm - 148 lb-in16.80 N·m - Equipped - - 3.3 ~ 133 $1,086.00 Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 50 :1 - 22 mm - 240 lb-in28.80 N·m - Equipped - - 2 ~ 80 $1,086.00 Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 100 :1 - 22 mm - 460 lb-in52.7 N·m - Equipped - - 1 ~ 40 $1,103.00 Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 200 :1 - 22 mm - 610 lb-in70 N·m - Equipped - - 0.5 ~ 20 $1,103.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - 24 VDC - Hollow Shaft Flat Gearhead - 10 :1 - 25 mm - 48 lb-in5.50 N·m - Equipped - - 10 ~ 400 $1,197.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - 24 VDC - Hollow Shaft Flat Gearhead - 15 :1 - 25 mm - 73 lb-in8.3 N·m - Equipped - - 6.7 ~ 267 $1,197.00 Add To Cart
Request Quote
1 - 25 of 126 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved