Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Length (Included) |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLVM640N-GFS / GFS6G100 / BLVD40NM | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 1 ~ 40 | $1,048.00 |
Add To Cart
Request Quote |
BLVM640N-GFS / GFS6G200 / BLVD40NM | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 0.5 ~ 20 | $1,048.00 |
Add To Cart
Request Quote |
BLVM640N-GFS / GFS6G5FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 20 ~ 800 | $1,142.00 |
Add To Cart
Request Quote |
BLVM640N-GFS / GFS6G10FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 98 lb-in11.1 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 10 ~ 400 | $1,142.00 |
Add To Cart
Request Quote |
BLVM640N-GFS / GFS6G15FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 6.7 ~ 267 | $1,142.00 |
Add To Cart
Request Quote |
BLVM640N-GFS / GFS6G20FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 195 lb-in22.10 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 5 ~ 200 | $1,142.00 |
Add To Cart
Request Quote |
BLVM640N-GFS / GFS6G30FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 290 lb-in33.20 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 3.3 ~ 133 | $1,154.00 |
Add To Cart
Request Quote |
BLVM640N-GFS / GFS6G50FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 2 ~ 80 | $1,154.00 |
Add To Cart
Request Quote |
BLVM640N-GFS / GFS6G100FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 970 lb-in110 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 1 ~ 40 | $1,154.00 |
Add To Cart
Request Quote |
BLVM640N-A / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 100 ~ 4000 | $802.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G5 / BLVD40NM | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 20 ~ 800 | $1,199.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G10 / BLVD40NM | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 10 ~ 400 | $1,199.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G15 / BLVD40NM | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 155 lb-in17.6 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 6.7 ~ 267 | $1,199.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G20 / BLVD40NM | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 200 lb-in23.40 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 5 ~ 200 | $1,199.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G30 / BLVD40NM | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 290 lb-in33.50 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 3.3 ~ 133 | $1,210.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G50 / BLVD40NM | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 490 lb-in55.90 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 2 ~ 80 | $1,210.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G100 / BLVD40NM | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 1 ~ 40 | $1,227.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G200 / BLVD40NM | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 0.5 ~ 20 | $1,227.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G5FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 20 ~ 800 | $1,321.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G10FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 98 lb-in11.1 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 10 ~ 400 | $1,321.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G15FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 6.7 ~ 267 | $1,321.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G20FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 195 lb-in22.10 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 5 ~ 200 | $1,321.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G30FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 290 lb-in33.20 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 3.3 ~ 133 | $1,333.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G50FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 2 ~ 80 | $1,333.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G100FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 970 lb-in110 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 1 ~ 40 | $1,333.00 |
Add To Cart
Request Quote |