Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Length (Included) |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLVM640NM-GFS / GFS6G50 / BLVD40NM | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 490 lb-in55.90 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 2 ~ 80 | $1,210.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G100 / BLVD40NM | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 1 ~ 40 | $1,227.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G200 / BLVD40NM | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 0.5 ~ 20 | $1,227.00 |
Add To Cart
Request Quote |
BLVM510KM-GFS / GFS5G5FR / BLVD10KM / CC002BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 20 ~ 600 | $1,254.00 |
Add To Cart
Request Quote |
BLVM510KM-GFS / GFS5G10FR / BLVD10KM / CC002BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 30 lb-in3.4 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 10 ~ 300 | $1,254.00 |
Add To Cart
Request Quote |
BLVM510KM-GFS / GFS5G15FR / BLVD10KM / CC002BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 6.7 ~ 200 | $1,254.00 |
Add To Cart
Request Quote |
BLVM510KM-GFS / GFS5G20FR / BLVD10KM / CC002BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 60 lb-in6.8 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 5 ~ 150 | $1,254.00 |
Add To Cart
Request Quote |
BLVM510KM-GFS / GFS5G30FR / BLVD10KM / CC002BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 90 lb-in10.2 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 3.3 ~ 100 | $1,265.00 |
Add To Cart
Request Quote |
BLVM510KM-GFS / GFS5G50FR / BLVD10KM / CC002BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 150 lb-in17 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 2 ~ 60 | $1,265.00 |
Add To Cart
Request Quote |
BLVM510KM-GFS / GFS5G100FR / BLVD10KM / CC002BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 300 lb-in34 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 1 ~ 30 | $1,265.00 |
Add To Cart
Request Quote |
BLVM510KM-GFS / GFS5G200FR / BLVD10KM / CC002BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 601 lb-in68 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 0.5 ~ 15 | $1,279.00 |
Add To Cart
Request Quote |
BLVM510KM-GFS / GFS5G5FR / BLVD10KM / CC01BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 20 ~ 600 | $1,281.00 |
Add To Cart
Request Quote |
BLVM510KM-GFS / GFS5G10FR / BLVD10KM / CC01BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 30 lb-in3.4 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 10 ~ 300 | $1,281.00 |
Add To Cart
Request Quote |
BLVM510KM-GFS / GFS5G15FR / BLVD10KM / CC01BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 6.7 ~ 200 | $1,281.00 |
Add To Cart
Request Quote |
BLVM510KM-GFS / GFS5G20FR / BLVD10KM / CC01BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 60 lb-in6.8 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 5 ~ 150 | $1,281.00 |
Add To Cart
Request Quote |
BLVM510KM-GFS / GFS5G30FR / BLVD10KM / CC01BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 90 lb-in10.2 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 3.3 ~ 100 | $1,292.00 |
Add To Cart
Request Quote |
BLVM510KM-GFS / GFS5G50FR / BLVD10KM / CC01BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 150 lb-in17 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 2 ~ 60 | $1,292.00 |
Add To Cart
Request Quote |
BLVM510KM-GFS / GFS5G100FR / BLVD10KM / CC01BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 300 lb-in34 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 1 ~ 30 | $1,292.00 |
Add To Cart
Request Quote |
BLVM510KM-GFS / GFS5G200FR / BLVD10KM / CC01BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 601 lb-in68 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 0.5 ~ 15 | $1,306.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G5FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 20 ~ 800 | $1,321.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G10FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 98 lb-in11.1 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 10 ~ 400 | $1,321.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G15FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 6.7 ~ 267 | $1,321.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G20FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 195 lb-in22.10 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 5 ~ 200 | $1,321.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G30FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 290 lb-in33.20 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 3.3 ~ 133 | $1,333.00 |
Add To Cart
Request Quote |
BLVM640NM-GFS / GFS6G50FR / BLVD40NM | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - | Variable Speed Range (r/min) - 2 ~ 80 | $1,333.00 |
Add To Cart
Request Quote |