Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Length (Included) |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLVM510K-GFS / GFS5G10 / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 32 lb-in3.6 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 10 ~ 300 | $905.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G10 / BLVD10KM / CC01BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 32 lb-in3.6 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 10 ~ 300 | $932.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G100 / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 265 lb-in30 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 1 ~ 30 | $917.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G100 / BLVD10KM / CC01BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 265 lb-in30 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 1 ~ 30 | $944.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G100FR / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 300 lb-in34 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 1 ~ 30 | $1,055.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G100FR / BLVD10KM / CC01BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 300 lb-in34 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 1 ~ 30 | $1,082.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G10FR / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 30 lb-in3.4 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 10 ~ 300 | $1,044.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G10FR / BLVD10KM / CC01BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 30 lb-in3.4 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 10 ~ 300 | $1,071.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G15 / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 47 lb-in5.4 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 6.7 ~ 200 | $905.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G15 / BLVD10KM / CC01BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 47 lb-in5.4 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 6.7 ~ 200 | $932.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G15FR / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 6.7 ~ 200 | $1,044.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G15FR / BLVD10KM / CC01BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 6.7 ~ 200 | $1,071.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G20 / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 63 lb-in7.2 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 5 ~ 150 | $905.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G20 / BLVD10KM / CC01BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 63 lb-in7.2 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 5 ~ 150 | $932.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G200 / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 265 lb-in30 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 0.5 ~ 15 | $928.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G200 / BLVD10KM / CC01BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 265 lb-in30 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 0.5 ~ 15 | $955.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G200FR / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 601 lb-in68 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 0.5 ~ 15 | $1,069.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G200FR / BLVD10KM / CC01BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 601 lb-in68 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 0.5 ~ 15 | $1,096.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G20FR / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 60 lb-in6.8 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 5 ~ 150 | $1,044.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G20FR / BLVD10KM / CC01BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 60 lb-in6.8 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 5 ~ 150 | $1,071.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G30 / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 91 lb-in10.3 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 3.3 ~ 100 | $917.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G30 / BLVD10KM / CC01BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 91 lb-in10.3 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 3.3 ~ 100 | $944.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G30FR / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 90 lb-in10.2 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 3.3 ~ 100 | $1,055.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G30FR / BLVD10KM / CC01BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 90 lb-in10.2 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft.) | Variable Speed Range (r/min) - 3.3 ~ 100 | $1,082.00 |
Add To Cart
Request Quote |
BLVM510K-GFS / GFS5G5 / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 16 lb-in1.8 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 20 ~ 600 | $905.00 |
Add To Cart
Request Quote |