COMPANY HEADER

This category has 2,094 items. Only the first 1000 records are returned.

Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
1 - 25 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

Add To Cart/Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 5 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 81 lb-in  9.2 N·m   N/A 360 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 7 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 123 lb-in  13.9 N·m   N/A 240 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 10 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 168 lb-in  19 N·m   N/A 180 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 12 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 212 lb-in  24 N·m   N/A 144 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 15 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 238 lb-in  26.9 N·m   N/A 120 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 20 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 327 lb-in  36.9 N·m   N/A 90 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 25 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 407 lb-in  46 N·m   N/A 72 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 30 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 486 lb-in  54.9 N·m   N/A 60 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 40 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 654 lb-in  73.9 N·m   N/A 45 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 50 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 814 lb-in  92 N·m   N/A 36 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 60 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 982 lb-in  111 N·m   N/A 30 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 5 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 81 lb-in  9.2 N·m   N/A 360 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 7 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 123 lb-in  13.9 N·m   N/A 240 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 10 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 168 lb-in  19 N·m   N/A 180 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 12 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 212 lb-in  24 N·m   N/A 144 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 15 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 238 lb-in  26.9 N·m   N/A 120 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 20 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 327 lb-in  36.9 N·m   N/A 90 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 25 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 407 lb-in  46 N·m   N/A 72 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 30 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 486 lb-in  54.9 N·m   N/A 60 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 40 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 654 lb-in  73.9 N·m   N/A 45 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 50 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 814 lb-in  92 N·m   N/A 36 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 60 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 982 lb-in  111 N·m   N/A 30 N/A Power-Off Activated, Spring Close N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 5 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 81 lb-in  9.2 N·m   N/A 360 N/A N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 7 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 123 lb-in  13.9 N·m   N/A 240 N/A N/A IP44 QUOTE Add To Cart
Request Quote
N/A N/A 1/2 HP N/A Three-Phase 208/230/460 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 10 :1 N/A Hollow Shaft N/A N/A 1-1/4 in. N/A 168 lb-in  19 N·m   N/A 180 N/A N/A IP44 QUOTE Add To Cart
Request Quote
1 - 25 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »