Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
CVD 5-Phase Stepper Motor Drivers (Fully Closed-Loop Control Type)
CVD DC Input 5-Phase Stepper Motor Drivers
The CVD 5-phase stepper motor driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD stepper motor drivers offer:
- Fully Closed-Loop Control Type
- No Gain Adjustment Required
- Lowest Vibration and Noise with advanced Microstepping control
- Small, thin microstepping drive with space saving FETs
- Selectable step angle and microstepping filter control
- 24 VDC
Clear
Filter
Driver
- Board Type with Mounting Plate
- Board Type with Mounting Plate (Right-Angle Type)
Input Current (A)
- 0.6 ~ 3.0
Output Current (A/phase)
- 0.35~2.4
Item # |
Driver Type |
Driver |
Power Supply |
Input Current |
Output Current |
Excitation Mode |
Lead Wires |
Type |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| CVD5BR-KF | Driver Type - 5-Phase, Fully Closed-Loop Control Type | Driver - Board Type with Mounting Plate (Right-Angle Type) | Power Supply - 24 VDC | Input Current - 0.6 ~ 3.0 A | Output Current - 0.35~2.4 A/phase | Excitation Mode - Microstep | Lead Wires - 5 | Type - | $625.00 |
CAD
-
|
Add To Cart
Request Quote |
| CVD5B-KF | Driver Type - 5-Phase, Fully Closed-Loop Control Type | Driver - Board Type with Mounting Plate | Power Supply - 24 VDC | Input Current - 0.6 ~ 3.0 A | Output Current - 0.35~2.4 A/phase | Excitation Mode - Microstep | Lead Wires - 5 | Type - | $625.00 |
CAD
-
|
Add To Cart
Request Quote |