The CVD 5-phase stepper motor driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD stepper motor drivers offer:
Item # |
Driver Type |
Driver |
Power Supply |
Input Current |
Output Current |
Excitation Mode |
Lead Wires |
Type |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| CVD5BR-KF | Driver Type N/A 5-Phase, Fully Closed-Loop Control Type | Driver N/A Board Type with Mounting Plate (Right-Angle Type) | Power Supply N/A 24 VDC | Input Current N/A 0.6 ~ 3.0 A | Output Current N/A 0.35~2.4 A/phase | Excitation Mode N/A Microstep | Lead Wires N/A 5 | Type N/A | $625.00 |
CAD
N/A |
Add To Cart
Request Quote |
| CVD5B-KF | Driver Type N/A 5-Phase, Fully Closed-Loop Control Type | Driver N/A Board Type with Mounting Plate | Power Supply N/A 24 VDC | Input Current N/A 0.6 ~ 3.0 A | Output Current N/A 0.35~2.4 A/phase | Excitation Mode N/A Microstep | Lead Wires N/A 5 | Type N/A | $625.00 |
CAD
N/A |
Add To Cart
Request Quote |