Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Shop CVK Series SC Speed Control Stepper Motor and Driver Packages
CVK Series SC Speed Control Stepper Motor and Driver Packages
CVK Series Speed Control Stepper Motors and Drivers
1 2
Clear
Filter
Frame Size (in)
- 1.1
- 1.65
- 2.36
Frame Size (mm)
- 28
- 42
- 60
Motor Length (in.)
- 1.26
- 1.3
- 1.54
- 1.73
- 1.85
- 2.03
- 2.2
- 2.32
- 3.33
Motor Length (mm)
- 32
- 33
- 39
- 44
- 47
- 51.5
- 56
- 59
- 84.5
Driver
- Board Type
- Board Type - Right Angle Connectors
Gear Type
- No Gearhead
Shaft
- Single
- Double
Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Max. Holding Torque |
Speed Setting Range |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
PKP564FN24A2 / CVD524BR-KSC | Frame Size - 2.36 in60 mm | Motor Length - 1.73 in.44 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 93 oz-in0.66 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP564FN24B2 / CVD524B-KSC | Frame Size - 2.36 in60 mm | Motor Length - 1.73 in.44 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 93 oz-in0.66 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP564FN24B2 / CVD524BR-KSC | Frame Size - 2.36 in60 mm | Motor Length - 1.73 in.44 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 93 oz-in0.66 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP566FN24A2 / CVD524B-KSC | Frame Size - 2.36 in60 mm | Motor Length - 2.2 in.56 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 163 oz-in1.15 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP566FN24A2 / CVD524BR-KSC | Frame Size - 2.36 in60 mm | Motor Length - 2.2 in.56 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 163 oz-in1.15 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP566FN24B2 / CVD524B-KSC | Frame Size - 2.36 in60 mm | Motor Length - 2.2 in.56 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 163 oz-in1.15 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP566FN24B2 / CVD524BR-KSC | Frame Size - 2.36 in60 mm | Motor Length - 2.2 in.56 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 163 oz-in1.15 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP569FN24A2 / CVD524B-KSC | Frame Size - 2.36 in60 mm | Motor Length - 3.33 in.84.5 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 290 oz-in2.1 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP569FN24A2 / CVD524BR-KSC | Frame Size - 2.36 in60 mm | Motor Length - 3.33 in.84.5 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 290 oz-in2.1 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP569FN24B2 / CVD524B-KSC | Frame Size - 2.36 in60 mm | Motor Length - 3.33 in.84.5 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 290 oz-in2.1 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP569FN24B2 / CVD524BR-KSC | Frame Size - 2.36 in60 mm | Motor Length - 3.33 in.84.5 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 290 oz-in2.1 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
1 2