COMPANY HEADER

CVK Series Speed Control Stepper Motors and Drivers

1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2 

Item #

Frame Size

Motor Length

Speed-Torque Characteristics

Max. Holding Torque

Speed Setting Range

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Add To Cart/Request Quote
N/A 1.1 in28 mm N/A 1.26 in.32 mm
 
N/A 7.3 oz-in0.052 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Single Add To Cart
Request Quote
N/A 1.1 in28 mm N/A 1.26 in.32 mm
 
N/A 7.3 oz-in0.052 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Single Add To Cart
Request Quote
N/A 1.1 in28 mm N/A 1.26 in.32 mm
 
N/A 7.3 oz-in0.052 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Double Add To Cart
Request Quote
N/A 1.1 in28 mm N/A 1.26 in.32 mm
 
N/A 7.3 oz-in0.052 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Double Add To Cart
Request Quote
N/A 1.1 in28 mm N/A 2.03 in.51.5 mm
 
N/A 12.9 oz-in0.091 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Single Add To Cart
Request Quote
N/A 1.1 in28 mm N/A 2.03 in.51.5 mm
 
N/A 12.9 oz-in0.091 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Single Add To Cart
Request Quote
N/A 1.1 in28 mm N/A 2.03 in.51.5 mm
 
N/A 12.9 oz-in0.091 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Double Add To Cart
Request Quote
N/A 1.1 in28 mm N/A 2.03 in.51.5 mm
 
N/A 12.9 oz-in0.091 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Double Add To Cart
Request Quote
N/A 1.65 in42 mm N/A 1.3 in.33 mm
 
N/A 31 oz-in0.22 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Single Add To Cart
Request Quote
N/A 1.65 in42 mm N/A 1.3 in.33 mm
 
N/A 31 oz-in0.22 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Single Add To Cart
Request Quote
N/A 1.65 in42 mm N/A 1.3 in.33 mm
 
N/A 31 oz-in0.22 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Double Add To Cart
Request Quote
N/A 1.65 in42 mm N/A 1.3 in.33 mm
 
N/A 31 oz-in0.22 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Double Add To Cart
Request Quote
N/A 1.65 in42 mm N/A 1.54 in.39 mm
 
N/A 42 oz-in0.3 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Single Add To Cart
Request Quote
N/A 1.65 in42 mm N/A 1.54 in.39 mm
 
N/A 42 oz-in0.3 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Single Add To Cart
Request Quote
N/A 1.65 in42 mm N/A 1.54 in.39 mm
 
N/A 42 oz-in0.3 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Double Add To Cart
Request Quote
N/A 1.65 in42 mm N/A 1.54 in.39 mm
 
N/A 42 oz-in0.3 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Double Add To Cart
Request Quote
N/A 1.65 in42 mm N/A 1.85 in.47 mm
 
N/A 52 oz-in0.37 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Single Add To Cart
Request Quote
N/A 1.65 in42 mm N/A 1.85 in.47 mm
 
N/A 52 oz-in0.37 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Single Add To Cart
Request Quote
N/A 1.65 in42 mm N/A 1.85 in.47 mm
 
N/A 52 oz-in0.37 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Double Add To Cart
Request Quote
N/A 1.65 in42 mm N/A 1.85 in.47 mm
 
N/A 52 oz-in0.37 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Double Add To Cart
Request Quote
N/A 1.65 in42 mm N/A 2.32 in.59 mm
 
N/A 71 oz-in0.5 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Single Add To Cart
Request Quote
N/A 1.65 in42 mm N/A 2.32 in.59 mm
 
N/A 71 oz-in0.5 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Single Add To Cart
Request Quote
N/A 1.65 in42 mm N/A 2.32 in.59 mm
 
N/A 71 oz-in0.5 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Double Add To Cart
Request Quote
N/A 1.65 in42 mm N/A 2.32 in.59 mm
 
N/A 71 oz-in0.5 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Double Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 1.73 in.44 mm
 
N/A 93 oz-in0.66 N·m N/A 0.02 to 600 r/min N/A 24 VDC N/A Round Shaft with Flat (No Gearhead) N/A N/A Single Add To Cart
Request Quote
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2