![]()
Item # |
Actuator Frame Size |
Type |
Guide |
Cable Direction |
Mount |
Electromagnetic Brake |
Adjusting Knob |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Repetitive Positioning Accuracy |
Lost Motion |
Minimum Travel Amount |
Current per Phase (A/phase) |
System Configuration |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DR28R1A03-AZAKL-P | Actuator Frame Size N/A 28 mm | Type N/A Rod Type | Guide N/A Not Equipped | Cable Direction N/A Left | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,199.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28R1AC03-AZAKU-P | Actuator Frame Size N/A 28 mm | Type N/A Rod Type | Guide N/A Not Equipped | Cable Direction N/A Up | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,228.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28R1AC03-AZAKD-P | Actuator Frame Size N/A 28 mm | Type N/A Rod Type | Guide N/A Not Equipped | Cable Direction N/A Down | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,228.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28R1AC03-AZAKR-P | Actuator Frame Size N/A 28 mm | Type N/A Rod Type | Guide N/A Not Equipped | Cable Direction N/A Right | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,228.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28R1AC03-AZAKL-P | Actuator Frame Size N/A 28 mm | Type N/A Rod Type | Guide N/A Not Equipped | Cable Direction N/A Left | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,228.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28T1A03-AZAKD | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Guide N/A Equipped | Cable Direction N/A Down | Mount N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.01 mmUpper Side of Linear Guide: ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,436.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28T1A03-AZAKD-F | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Guide N/A Equipped | Cable Direction N/A Down | Mount N/A Flange Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.01 mmUpper Side of Linear Guide: ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,492.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28T1A03-AZAKD-P | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Guide N/A Equipped | Cable Direction N/A Down | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.01 mmUpper Side of Linear Guide: ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,492.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28T1A03-AZAKR | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Guide N/A Equipped | Cable Direction N/A Right | Mount N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.01 mmUpper Side of Linear Guide: ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,436.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28T1A03-AZAKR-F | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Guide N/A Equipped | Cable Direction N/A Right | Mount N/A Flange Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.01 mmUpper Side of Linear Guide: ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,492.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28T1A03-AZAKR-P | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Guide N/A Equipped | Cable Direction N/A Right | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.01 mmUpper Side of Linear Guide: ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,492.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28T1A03-AZAKL | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Guide N/A Equipped | Cable Direction N/A Left | Mount N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.01 mmUpper Side of Linear Guide: ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,436.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28T1A03-AZAKL-F | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Guide N/A Equipped | Cable Direction N/A Left | Mount N/A Flange Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.01 mmUpper Side of Linear Guide: ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,492.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28T1A03-AZAKL-P | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Guide N/A Equipped | Cable Direction N/A Left | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.01 mmUpper Side of Linear Guide: ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,492.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28T1AC03-AZAKD | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Guide N/A Equipped | Cable Direction N/A Down | Mount N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.01 mmUpper Side of Linear Guide: ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,464.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28T1AC03-AZAKD-F | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Guide N/A Equipped | Cable Direction N/A Down | Mount N/A Flange Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.01 mmUpper Side of Linear Guide: ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,519.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28T1AC03-AZAKD-P | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Guide N/A Equipped | Cable Direction N/A Down | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.01 mmUpper Side of Linear Guide: ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,519.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28T1AC03-AZAKR | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Guide N/A Equipped | Cable Direction N/A Right | Mount N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.01 mmUpper Side of Linear Guide: ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,464.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28T1AC03-AZAKR-F | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Guide N/A Equipped | Cable Direction N/A Right | Mount N/A Flange Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.01 mmUpper Side of Linear Guide: ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,519.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28T1AC03-AZAKR-P | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Guide N/A Equipped | Cable Direction N/A Right | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.01 mmUpper Side of Linear Guide: ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,519.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28T1AC03-AZAKL | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Guide N/A Equipped | Cable Direction N/A Left | Mount N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.01 mmUpper Side of Linear Guide: ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,464.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28T1AC03-AZAKL-F | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Guide N/A Equipped | Cable Direction N/A Left | Mount N/A Flange Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.01 mmUpper Side of Linear Guide: ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,519.00 | CAD N/A |
Add To Cart
Request Quote |
| DR28T1AC03-AZAKL-P | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Guide N/A Equipped | Cable Direction N/A Left | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 1 mm | Max. Vertical Transportable Mass N/A 4 kg | Max. Thrust Force N/A 40 N | Max. Holding Force N/A 40 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.01 mmUpper Side of Linear Guide: ±0.01 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.001 mm | Current per Phase (A/phase) N/A |
System Configuration
N/A
|
$1,519.00 | CAD N/A |
Add To Cart
Request Quote |