COMPANY HEADER

αSTEP

Compact linear actuators
1 - 25 of 148 | Results Per Page | View |
 1 2 3 4 5 »  

Item #

Actuator Frame Size

Type

Guide

Cable Direction

Mount

Electromagnetic Brake

Adjusting Knob

Ball Screw Cover

Lead

Max. Vertical Transportable Mass

Max. Thrust Force

Max. Holding Force

Repetitive Positioning Accuracy

Lost Motion

Minimum Travel Amount

Current per Phase (A/phase)

System Configuration

Web Price

CAD

Add To Cart/Request Quote
N/A 42 mm N/A Table Type N/A Equipped N/A Left N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A N/A 2 mm N/A N/A 200 N N/A 200 N N/A ±0.01 mm N/A 0.05 mm N/A N/A N/A  
 
$1,113.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42 mm N/A Table Type N/A Equipped N/A Left N/A Not Equipped N/A Equipped N/A Not Equipped N/A N/A 2 mm N/A 10 kg N/A 200 N N/A 200 N N/A ±0.01 mm N/A 0.05 mm N/A N/A N/A  
 
$1,364.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42 mm N/A Table Type N/A Equipped N/A Left N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A N/A 8 mm N/A N/A 50 N N/A 50 N N/A ±0.01 mm N/A 0.05 mm N/A N/A N/A  
 
$1,239.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42 mm N/A Table Type N/A Equipped N/A Left N/A Not Equipped N/A Equipped N/A Not Equipped N/A N/A 8 mm N/A 5 kg N/A 50 N N/A 50 N N/A ±0.01 mm N/A 0.05 mm N/A N/A N/A  
 
$1,489.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42 mm N/A Table Type N/A Equipped N/A Left N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A N/A 2 mm N/A N/A 200 N N/A 200 N N/A ±0.003 mm N/A 0.02 mm N/A N/A N/A  
 
$1,492.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42 mm N/A Table Type N/A Equipped N/A Left N/A Not Equipped N/A Equipped N/A Not Equipped N/A N/A 2 mm N/A 10 kg N/A 200 N N/A 200 N N/A ±0.003 mm N/A 0.02 mm N/A N/A N/A  
 
$1,742.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42 mm N/A Table Type N/A Equipped N/A Right N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A N/A 2 mm N/A N/A 200 N N/A 200 N N/A ±0.01 mm N/A 0.05 mm N/A N/A N/A  
 
$1,113.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42 mm N/A Table Type N/A Equipped N/A Right N/A Not Equipped N/A Equipped N/A Not Equipped N/A N/A 2 mm N/A 10 kg N/A 200 N N/A 200 N N/A ±0.01 mm N/A 0.05 mm N/A N/A N/A  
 
$1,364.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42 mm N/A Table Type N/A Equipped N/A Right N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A N/A 8 mm N/A N/A 50 N N/A 50 N N/A ±0.01 mm N/A 0.05 mm N/A N/A N/A  
 
$1,239.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42 mm N/A Table Type N/A Equipped N/A Right N/A Not Equipped N/A Equipped N/A Not Equipped N/A N/A 8 mm N/A 5 kg N/A 50 N N/A 50 N N/A ±0.01 mm N/A 0.05 mm N/A N/A N/A  
 
$1,489.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42 mm N/A Table Type N/A Equipped N/A Right N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A N/A 2 mm N/A N/A 200 N N/A 200 N N/A ±0.003 mm N/A 0.02 mm N/A N/A N/A  
 
$1,492.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42 mm N/A Table Type N/A Equipped N/A Right N/A Not Equipped N/A Equipped N/A Not Equipped N/A N/A 2 mm N/A 10 kg N/A 200 N N/A 200 N N/A ±0.003 mm N/A 0.02 mm N/A N/A N/A  
 
$1,742.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42 mm N/A Rod Type N/A Not Equipped N/A N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A N/A 2 mm N/A N/A 200 N N/A 200 N N/A ±0.01 mm N/A 0.05 mm N/A N/A N/A  
 
$807.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42 mm N/A Rod Type N/A Not Equipped N/A N/A Not Equipped N/A Equipped N/A Not Equipped N/A N/A 2 mm N/A 20 kg N/A 200 N N/A 200 N N/A ±0.01 mm N/A 0.05 mm N/A N/A N/A  
 
$1,057.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42 mm N/A Rod Type N/A Not Equipped N/A N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A N/A 8 mm N/A N/A 50 N N/A 50 N N/A ±0.01 mm N/A 0.05 mm N/A N/A N/A  
 
$933.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42 mm N/A Rod Type N/A Not Equipped N/A N/A Not Equipped N/A Equipped N/A Not Equipped N/A N/A 8 mm N/A 5 kg N/A 50 N N/A 50 N N/A ±0.01 mm N/A 0.05 mm N/A N/A N/A  
 
$1,183.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42 mm N/A Rod Type N/A Not Equipped N/A N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A N/A 2 mm N/A N/A 200 N N/A 200 N N/A ±0.003 mm N/A 0.02 mm N/A N/A N/A  
 
$1,186.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42 mm N/A Rod Type N/A Not Equipped N/A N/A Not Equipped N/A Equipped N/A Not Equipped N/A N/A 2 mm N/A 20 kg N/A 200 N N/A 200 N N/A ±0.003 mm N/A 0.02 mm N/A N/A N/A  
 
$1,436.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A Rod Type N/A Not Equipped N/A N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A N/A 4 mm N/A N/A 500 N N/A 500 N N/A ±0.01 mm N/A 0.05 mm N/A N/A N/A  
 
$1,044.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A Rod Type N/A Not Equipped N/A N/A Not Equipped N/A Equipped N/A Not Equipped N/A N/A 4 mm N/A 50 kg N/A 500 N N/A 500 N N/A ±0.01 mm N/A 0.05 mm N/A N/A N/A  
 
$1,294.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 28 mm N/A Rod Type N/A Not Equipped N/A Down N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A 2.5 mm N/A 2 kg N/A 20 N N/A 20 N N/A ±0.003 mm N/A 0.02 mm max. N/A 0.001 mm N/A N/A  
 
$1,381.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 28 mm N/A Rod Type N/A Not Equipped N/A Left N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A 2.5 mm N/A 2 kg N/A 20 N N/A 20 N N/A ±0.003 mm N/A 0.02 mm max. N/A 0.001 mm N/A N/A  
 
$1,381.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 28 mm N/A Rod Type N/A Not Equipped N/A Right N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A 2.5 mm N/A 2 kg N/A 20 N N/A 20 N N/A ±0.003 mm N/A 0.02 mm max. N/A 0.001 mm N/A N/A  
 
$1,381.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 28 mm N/A Rod Type N/A Not Equipped N/A Up N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A 2.5 mm N/A 2 kg N/A 20 N N/A 20 N N/A ±0.003 mm N/A 0.02 mm max. N/A 0.001 mm N/A N/A  
 
$1,381.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 28 mm N/A Rod Type N/A Not Equipped N/A Down N/A Not Equipped N/A Not Equipped N/A Not Equipped N/A Equipped N/A 2.5 mm N/A 2 kg N/A 20 N N/A 20 N N/A ±0.003 mm N/A 0.02 mm max. N/A 0.001 mm N/A N/A  
 
$1,408.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 148 | Results Per Page | View |
 1 2 3 4 5 »