LM2F-DSC Vertical Rack and Pinion Systems
Rack and Pinion System L Series - DSC Series Equipped
The Rack and Pinion System L Series- DSC Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The on-board AC speed control motor allows for reasonable speed control.
- 60 mm Frame Size
- Vertical movement
- 3 Rack Speeds available: 10, 20 or 45 mm/s
- Electromagnetic Brake included
- DSC Series Speed Controller required (sold separately)
1 2
Clear
Filter
Linear Direction
- Vertical
Power Supply
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Basic Rack Speed (mm/s)
- 10
- 20
- 45
Stroke (mm)
- 100
- 200
- 300
- 400
- 800
Item # |
Frame Size |
Type |
Electromagnetic Brake |
Linear Direction |
Power Supply |
Speed Control Range |
Basic Rack Speed |
Max. Vertical Transportable Mass |
Thrust |
Push Force |
Max. Holding Force |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LM2F10DSC6UAM-1 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 110/115 VAC | Speed Control Range - 1.9 to 10 mm/s | Basic Rack Speed - 10 mm/s | Max. Vertical Transportable Mass - 26 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 100 mm | $581.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F10DSC6UAM-2 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 110/115 VAC | Speed Control Range - 1.9 to 10 mm/s | Basic Rack Speed - 10 mm/s | Max. Vertical Transportable Mass - 26 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 200 mm | $587.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F10DSC6UAM-3 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 110/115 VAC | Speed Control Range - 1.9 to 10 mm/s | Basic Rack Speed - 10 mm/s | Max. Vertical Transportable Mass - 26 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 300 mm | $595.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F10DSC6UAM-4 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 110/115 VAC | Speed Control Range - 1.9 to 10 mm/s | Basic Rack Speed - 10 mm/s | Max. Vertical Transportable Mass - 26 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 400 mm | $601.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F10DSC6UAM-8 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 110/115 VAC | Speed Control Range - 1.9 to 10 mm/s | Basic Rack Speed - 10 mm/s | Max. Vertical Transportable Mass - 26 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 800 mm | $740.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F10DSC6ECM-1 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 220/230 VAC | Speed Control Range - 50 Hz = 1.9 to 9.0 mm/s60 Hz = 1.9 to 10 mm/s | Basic Rack Speed - 10 mm/s | Max. Vertical Transportable Mass - 26 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 100 mm | $583.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F10DSC6ECM-2 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 220/230 VAC | Speed Control Range - 50 Hz = 1.9 to 9.0 mm/s60 Hz = 1.9 to 10 mm/s | Basic Rack Speed - 10 mm/s | Max. Vertical Transportable Mass - 26 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 200 mm | $590.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F10DSC6ECM-3 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 220/230 VAC | Speed Control Range - 50 Hz = 1.9 to 9.0 mm/s60 Hz = 1.9 to 10 mm/s | Basic Rack Speed - 10 mm/s | Max. Vertical Transportable Mass - 26 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 300 mm | $597.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F10DSC6ECM-4 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 220/230 VAC | Speed Control Range - 50 Hz = 1.9 to 9.0 mm/s60 Hz = 1.9 to 10 mm/s | Basic Rack Speed - 10 mm/s | Max. Vertical Transportable Mass - 26 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 400 mm | $604.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F10DSC6ECM-8 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 220/230 VAC | Speed Control Range - 50 Hz = 1.9 to 9.0 mm/s60 Hz = 1.9 to 10 mm/s | Basic Rack Speed - 10 mm/s | Max. Vertical Transportable Mass - 26 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 800 mm | $743.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F20DSC6UAM-1 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 110/115 VAC | Speed Control Range - 4.8 to 25 mm/s | Basic Rack Speed - 20 mm/s | Max. Vertical Transportable Mass - 11 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 100 mm | $567.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F20DSC6UAM-2 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 110/115 VAC | Speed Control Range - 4.8 to 25 mm/s | Basic Rack Speed - 20 mm/s | Max. Vertical Transportable Mass - 11 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 200 mm | $573.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F20DSC6UAM-3 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 110/115 VAC | Speed Control Range - 4.8 to 25 mm/s | Basic Rack Speed - 20 mm/s | Max. Vertical Transportable Mass - 11 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 300 mm | $581.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F20DSC6UAM-4 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 110/115 VAC | Speed Control Range - 4.8 to 25 mm/s | Basic Rack Speed - 20 mm/s | Max. Vertical Transportable Mass - 11 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 400 mm | $587.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F20DSC6UAM-8 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 110/115 VAC | Speed Control Range - 4.8 to 25 mm/s | Basic Rack Speed - 20 mm/s | Max. Vertical Transportable Mass - 11 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 800 mm | $726.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F20DSC6ECM-1 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 220/230 VAC | Speed Control Range - 50 Hz = 4.8 to 22 mm/s60 Hz = 4.8 to 25 mm/s | Basic Rack Speed - 20 mm/s | Max. Vertical Transportable Mass - 11 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 100 mm | $570.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F20DSC6ECM-2 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 220/230 VAC | Speed Control Range - 50 Hz = 4.8 to 22 mm/s60 Hz = 4.8 to 25 mm/s | Basic Rack Speed - 20 mm/s | Max. Vertical Transportable Mass - 11 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 200 mm | $575.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F20DSC6ECM-3 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 220/230 VAC | Speed Control Range - 50 Hz = 4.8 to 22 mm/s60 Hz = 4.8 to 25 mm/s | Basic Rack Speed - 20 mm/s | Max. Vertical Transportable Mass - 11 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 300 mm | $583.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F20DSC6ECM-4 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 220/230 VAC | Speed Control Range - 50 Hz = 4.8 to 22 mm/s60 Hz = 4.8 to 25 mm/s | Basic Rack Speed - 20 mm/s | Max. Vertical Transportable Mass - 11 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 400 mm | $590.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F20DSC6ECM-8 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 220/230 VAC | Speed Control Range - 50 Hz = 4.8 to 22 mm/s60 Hz = 4.8 to 25 mm/s | Basic Rack Speed - 20 mm/s | Max. Vertical Transportable Mass - 11 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 800 mm | $728.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F45DSC6UAM-1 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 110/115 VAC | Speed Control Range - 9.5 to 50 mm/s | Basic Rack Speed - 45 mm/s | Max. Vertical Transportable Mass - 6.6 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 100 mm | $559.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F45DSC6UAM-2 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 110/115 VAC | Speed Control Range - 9.5 to 50 mm/s | Basic Rack Speed - 45 mm/s | Max. Vertical Transportable Mass - 6.6 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 200 mm | $567.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F45DSC6UAM-3 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 110/115 VAC | Speed Control Range - 9.5 to 50 mm/s | Basic Rack Speed - 45 mm/s | Max. Vertical Transportable Mass - 6.6 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 300 mm | $573.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F45DSC6UAM-4 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 110/115 VAC | Speed Control Range - 9.5 to 50 mm/s | Basic Rack Speed - 45 mm/s | Max. Vertical Transportable Mass - 6.6 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 400 mm | $581.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F45DSC6UAM-8 | Frame Size - 60 mm | Type - | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Power Supply - Single-Phase 110/115 VAC | Speed Control Range - 9.5 to 50 mm/s | Basic Rack Speed - 45 mm/s | Max. Vertical Transportable Mass - 6.6 kg | Thrust - | Push Force - | Max. Holding Force - | Stroke - 800 mm | $719.00 |
CAD
-
|
Add To Cart
Request Quote |
1 2

