This category has 2,212 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
SCM26GV-UAM / 2GV30B | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Equipped | Permissible Torque - 6.8 lb-in11.50 lb-in0.77 N·m1.30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 10 ~ 53 [Deceleration Control: OFF] 3 ~ 53 |
$276.00 |
Add To Cart
Request Quote |
SCM26GV-ECM / 2GV30B | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Equipped | Permissible Torque - 6.8 lb-in10.6 lb-in11.50 lb-in0.77 N·m1.2 N·m1.30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$279.00 |
Add To Cart
Request Quote |
SCM26GV-UAM / 2GV30A / DSCD6UAM | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 6.8 lb-in11.50 lb-in0.77 N·m1.30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 10 ~ 53 [Deceleration Control: OFF] 3 ~ 53 |
$475.00 |
Add To Cart
Request Quote |
SCM26GV-ECM / 2GV30A / DSCD6ECM | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 6.8 lb-in10.6 lb-in11.50 lb-in0.77 N·m1.2 N·m1.30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$478.00 |
Add To Cart
Request Quote |
SCM26GV-UA / 2GV18B / DSCD6UA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.1 lb-in0.81 N·m | Variable Speed Range (r/min) - 5 ~ 88 | $368.00 |
Add To Cart
Request Quote |
SCM315GV-EC / 3GV7.5B / DSCD15EC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.1 lb-in7.40 lb-in0.81 N·m0.84 N·m |
Variable Speed Range (r/min)
- 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$386.00 |
Add To Cart
Request Quote |
SCM315GV-UAM / 3GV18B / DSCD15UAM | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Equipped | Permissible Torque - 7.1 lb-in17.70 lb-in0.81 N·m2 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 16 ~ 88 [Deceleration Control: OFF] 5 ~ 88 |
$481.00 |
Add To Cart
Request Quote |
SCM315GV-ECM / 3GV18B / DSCD15ECM | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Equipped | Permissible Torque - 7.1 lb-in16.8 lb-in17.70 lb-in0.81 N·m1.9 N·m2 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 16 ~ 77 [50 Hz] 16 ~ 88 [60 Hz] [Deceleration Control: OFF] 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$483.00 |
Add To Cart
Request Quote |
DSCI26UA-18V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.1 lb-in0.81 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Request Quote |
Add To Cart
Request Quote |
DSCI315EC-7.5V | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.1 lb-in7.40 lb-in0.81 N·m0.84 N·m |
Variable Speed Range (r/min)
- 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315UAM-18V | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Equipped | Permissible Torque - 7.1 lb-in17.70 lb-in0.81 N·m2 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 16 ~ 88 [Deceleration Control: OFF] 5 ~ 88 |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-18V | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Equipped | Permissible Torque - 7.1 lb-in16.8 lb-in17.70 lb-in0.81 N·m1.9 N·m2 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 16 ~ 77 [50 Hz] 16 ~ 88 [60 Hz] [Deceleration Control: OFF] 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
SCM26GV-UA / 2GV18B | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.1 lb-in0.81 N·m | Variable Speed Range (r/min) - 5 ~ 88 | $177.00 |
Add To Cart
Request Quote |
SCM315GV-EC / 3GV7.5B | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.1 lb-in7.40 lb-in0.81 N·m0.84 N·m |
Variable Speed Range (r/min)
- 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$193.00 |
Add To Cart
Request Quote |
SCM315GV-UAM / 3GV18B | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Equipped | Permissible Torque - 7.1 lb-in17.70 lb-in0.81 N·m2 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 16 ~ 88 [Deceleration Control: OFF] 5 ~ 88 |
$281.00 |
Add To Cart
Request Quote |
SCM315GV-ECM / 3GV18B | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Equipped | Permissible Torque - 7.1 lb-in16.8 lb-in17.70 lb-in0.81 N·m1.9 N·m2 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 16 ~ 77 [50 Hz] 16 ~ 88 [60 Hz] [Deceleration Control: OFF] 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$283.00 |
Add To Cart
Request Quote |
SCM26GV-UA / 2GV18A / DSCD6UA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.1 lb-in0.81 N·m | Variable Speed Range (r/min) - 5 ~ 88 | $368.00 |
Add To Cart
Request Quote |
SCM315GV-EC / 3GV7.5A / DSCD15EC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.1 lb-in7.40 lb-in0.81 N·m0.84 N·m |
Variable Speed Range (r/min)
- 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$386.00 |
Add To Cart
Request Quote |
SCM315GV-UAM / 3GV18A / DSCD15UAM | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 7.1 lb-in17.70 lb-in0.81 N·m2 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 16 ~ 88 [Deceleration Control: OFF] 5 ~ 88 |
$481.00 |
Add To Cart
Request Quote |
SCM315GV-ECM / 3GV18A / DSCD15ECM | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 7.1 lb-in16.8 lb-in17.70 lb-in0.81 N·m1.9 N·m2 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 16 ~ 77 [50 Hz] 16 ~ 88 [60 Hz] [Deceleration Control: OFF] 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$483.00 |
Add To Cart
Request Quote |
SCM315GV-UA / 3GV7.5B / DSCD15UA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.40 lb-in0.84 N·m | Variable Speed Range (r/min) - 12 ~ 213 | $382.00 |
Add To Cart
Request Quote |
DSCI315UA-7.5V | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.40 lb-in0.84 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Request Quote |
Add To Cart
Request Quote |
SCM315GV-UA / 3GV7.5B | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.40 lb-in0.84 N·m | Variable Speed Range (r/min) - 12 ~ 213 | $189.00 |
Add To Cart
Request Quote |
SCM315GV-UA / 3GV7.5A / DSCD15UA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.40 lb-in0.84 N·m | Variable Speed Range (r/min) - 12 ~ 213 | $382.00 |
Add To Cart
Request Quote |
SCM425GV-UAM / 4GV12.5B / DSCD25UAM | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 7.9 lb-in20 lb-in0.9 N·m2.30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 24 ~ 128 [Deceleration Control: OFF] 7.2 ~ 128 |
$519.00 |
Add To Cart
Request Quote |