This category has 2,212 items. Only the first 1000 records are returned.

The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
426 - 450 of 1000 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Motor Type

  • AC Motor

Output Power

  • 6 W (1/125 HP)
  • 15 W (1/50 HP)
  • 25 W (1/30 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 90 W (1/8 HP)

Power Supply

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft (Stainless Steel) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 6
  • 7.5
  • 9
  • 10
  • 12.5
  • 15
  • 18
  • 20
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180
  • 200
  • 250
  • 300
  • 360

Output Shaft

  • Imperial
  • Metric

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

Add To Cart / Contact Sales
SCM590GVR-EC / 5GVR15B / DSCD90EC - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Not Equipped - 87 lb-in9.9 N·m - 6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$509.00 Add To Cart
Request Quote
SCM590GVR-EC / 5GVR18B / DSCD90EC - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Not Equipped - 100 lb-in11.3 N·m - 5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$509.00 Add To Cart
Request Quote
SCM590GVR-EC / 5GVR25B / DSCD90EC - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Not Equipped - 138 lb-in15.7 N·m - 3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$533.00 Add To Cart
Request Quote
SCM590GVR-EC / 5GVR30B / DSCD90EC - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Not Equipped - 166 lb-in18.8 N·m - 3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$533.00 Add To Cart
Request Quote
SCM590GVR-EC / 5GVR36B / DSCD90EC - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Not Equipped - 200 lb-in22.6 N·m - 2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$533.00 Add To Cart
Request Quote
SCM590GVR-EC / 5GVR50B / DSCD90EC - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Not Equipped - 270 lb-in31.4 N·m - 1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$533.00 Add To Cart
Request Quote
SCM590GVR-EC / 5GVR60B / DSCD90EC - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Not Equipped - 330 lb-in37.7 N·m - 1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$533.00 Add To Cart
Request Quote
SCM590GVR-EC / 5GVR75B / DSCD90EC - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Not Equipped - 350 lb-in40 N·m - 1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$544.00 Add To Cart
Request Quote
SCM590GVR-EC / 5GVR90B / DSCD90EC - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Not Equipped - 350 lb-in40 N·m - 1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$544.00 Add To Cart
Request Quote
SCM590GVR-EC / 5GVR100B / DSCD90EC - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Not Equipped - 350 lb-in40 N·m - 0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$544.00 Add To Cart
Request Quote
SCM590GVR-EC / 5GVR120B / DSCD90EC - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Not Equipped - 350 lb-in40 N·m - 0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$544.00 Add To Cart
Request Quote
SCM590GVR-EC / 5GVR150B / DSCD90EC - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Not Equipped - 350 lb-in40 N·m - 0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$544.00 Add To Cart
Request Quote
SCM590GVR-EC / 5GVR180B / DSCD90EC - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Not Equipped - 350 lb-in40 N·m - 0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$544.00 Add To Cart
Request Quote
SCM590GVR-UAM / 5GVR7.5B / DSCD90UAM - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Equipped - 19.40 lb-in43 lb-in2.20 N·m4.9 N·m - [Deceleration Control: ON]
40 ~ 213

[Deceleration Control: OFF]
12 ~ 213
$664.00 Add To Cart
Request Quote
SCM590GVR-UAM / 5GVR9B / DSCD90UAM - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Equipped - 23 lb-in52 lb-in2.60 N·m5.90 N·m - [Deceleration Control: ON]
33 ~ 177

[Deceleration Control: OFF]
10 ~ 177
$664.00 Add To Cart
Request Quote
SCM590GVR-UAM / 5GVR12.5B / DSCD90UAM - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Equipped - 31 lb-in72 lb-in3.60 N·m8.2 N·m - [Deceleration Control: ON]
24 ~ 128

[Deceleration Control: OFF]
7.2 ~ 128
$664.00 Add To Cart
Request Quote
SCM590GVR-UAM / 5GVR15B / DSCD90UAM - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Equipped - 38 lb-in87 lb-in4.30 N·m9.9 N·m - [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
$664.00 Add To Cart
Request Quote
SCM590GVR-UAM / 5GVR18B / DSCD90UAM - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Equipped - 44 lb-in100 lb-in5 N·m11.3 N·m - [Deceleration Control: ON]
16 ~ 88

[Deceleration Control: OFF]
5 ~ 88
$664.00 Add To Cart
Request Quote
SCM590GVR-UAM / 5GVR25B / DSCD90UAM - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Equipped - 61 lb-in138 lb-in6.90 N·m15.7 N·m - [Deceleration Control: ON]
12 ~ 64

[Deceleration Control: OFF]
3.6 ~ 64
$688.00 Add To Cart
Request Quote
SCM590GVR-UAM / 5GVR30B / DSCD90UAM - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Equipped - 73 lb-in166 lb-in8.30 N·m18.8 N·m - [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
$688.00 Add To Cart
Request Quote
SCM590GVR-UAM / 5GVR36B / DSCD90UAM - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Equipped - 87 lb-in200 lb-in9.9 N·m22.6 N·m - [Deceleration Control: ON]
8.3 ~ 44

[Deceleration Control: OFF]
2.5 ~ 44
$688.00 Add To Cart
Request Quote
SCM590GVR-UAM / 5GVR50B / DSCD90UAM - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Equipped - 122 lb-in270 lb-in13.80 N·m31.4 N·m - [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
$688.00 Add To Cart
Request Quote
SCM590GVR-UAM / 5GVR60B / DSCD90UAM - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Equipped - 146 lb-in330 lb-in16.50 N·m37.7 N·m - [Deceleration Control: ON]
5 ~ 26

[Deceleration Control: OFF]
1.5 ~ 26
$688.00 Add To Cart
Request Quote
SCM590GVR-UAM / 5GVR75B / DSCD90UAM - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Equipped - 171 lb-in350 lb-in19.4 N·m40 N·m - [Deceleration Control: ON]
4 ~ 21

[Deceleration Control: OFF]
1.2 ~ 21
$699.00 Add To Cart
Request Quote
SCM590GVR-UAM / 5GVR90B / DSCD90UAM - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Equipped - 200 lb-in350 lb-in23.3 N·m40 N·m - [Deceleration Control: ON]
3.3 ~ 17.7

[Deceleration Control: OFF]
1 ~ 17.7
$699.00 Add To Cart
Request Quote
426 - 450 of 1000 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved