This category has 2,212 items. Only the first 1000 records are returned.

The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
626 - 650 of 1000 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Motor Type

  • AC Motor

Output Power

  • 6 W (1/125 HP)
  • 15 W (1/50 HP)
  • 25 W (1/30 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 90 W (1/8 HP)

Power Supply

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft (Stainless Steel) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 6
  • 7.5
  • 9
  • 10
  • 12.5
  • 15
  • 18
  • 20
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180
  • 200
  • 250
  • 300
  • 360

Output Shaft

  • Imperial
  • Metric

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

Add To Cart / Contact Sales
DSCI315ECM-75V - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 12 mm - Equipped - 28 lb-in68 lb-in71 lb-in3.2 N·m7.7 N·m8.10 N·m - [Deceleration Control: ON]
4 ~ 18.6 [50 Hz]
4 ~ 21 [60 Hz]

[Deceleration Control: OFF]
1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
Request Quote Add To Cart
Request Quote
DSCI315ECM-90V - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 12 mm - Equipped - 34 lb-in82 lb-in85 lb-in3.90 N·m9.3 N·m9.70 N·m - [Deceleration Control: ON]
3.3 ~ 15.5 [50 Hz]
3.3 ~ 17.7 [60 Hz]

[Deceleration Control: OFF]
1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
Request Quote Add To Cart
Request Quote
DSCI315ECM-100V - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 12 mm - Equipped - 88 lb-in10 N·m - [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
Request Quote Add To Cart
Request Quote
DSCI315ECM-120V - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 12 mm - Equipped - 88 lb-in10 N·m - [Deceleration Control: ON]
2.5 ~ 11.6 [50 Hz]
2.5 ~ 13.3 [60 Hz]

[Deceleration Control: OFF]
0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
Request Quote Add To Cart
Request Quote
DSCI315ECM-150V - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 12 mm - Equipped - 88 lb-in10 N·m - [Deceleration Control: ON]
2 ~ 9.3 [50 Hz]
2 ~ 10.6 [60 Hz]

[Deceleration Control: OFF]
0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
Request Quote Add To Cart
Request Quote
DSCI315ECM-180V - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 12 mm - Equipped - 88 lb-in10 N·m - [Deceleration Control: ON]
1.6 ~ 7.7 [50 Hz]
1.6 ~ 8.8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
Request Quote Add To Cart
Request Quote
DSCI315ECM-250V - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 12 mm - Equipped - 88 lb-in10 N·m - [Deceleration Control: ON]
1.2 ~ 5.6 [50 Hz]
1.2 ~ 6.4 [60 Hz]

[Deceleration Control: OFF]
0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
Request Quote Add To Cart
Request Quote
DSCI315ECM-300V - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 12 mm - Equipped - 88 lb-in10 N·m - [Deceleration Control: ON]
1 ~ 4.6 [50 Hz]
1 ~ 5.3 [60 Hz]

[Deceleration Control: OFF]
0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
Request Quote Add To Cart
Request Quote
DSCI315ECM-360V - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 12 mm - Equipped - 88 lb-in10 N·m - [Deceleration Control: ON]
0.83 ~ 3.8 [50 Hz]
0.83 ~ 4.4 [60 Hz]

[Deceleration Control: OFF]
0.25 ~ 3.8 [50 Hz]
0.25 ~ 4.4 [60 Hz]
Request Quote Add To Cart
Request Quote
DSCI315UA-AV - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 6 mm - Not Equipped - 1.11 lb-in0.13 N·m - 90 ~ 1600 Request Quote Add To Cart
Request Quote
DSCI315EC-AV - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 6 mm - Not Equipped - 1.063 lb-in1.106 lb-in0.12 N·m0.125 N·m - 90 ~ 1400 [50 Hz]
90 ~ 1600 [60 Hz]
Request Quote Add To Cart
Request Quote
DSCI425UA-5V - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - Not Equipped - 8.10 lb-in0.92 N·m - 18 ~ 320 Request Quote Add To Cart
Request Quote
DSCI425UA-6V - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 15 mm - Not Equipped - 9.70 lb-in1.10 N·m - 15 ~ 266 Request Quote Add To Cart
Request Quote
DSCI425UA-7.5V - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Not Equipped - 12.30 lb-in1.40 N·m - 12 ~ 213 Request Quote Add To Cart
Request Quote
DSCI425UA-9V - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 15 mm - Not Equipped - 15 lb-in1.70 N·m - 10 ~ 177 Request Quote Add To Cart
Request Quote
DSCI425UA-12.5V - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 15 mm - Not Equipped - 20 lb-in2.30 N·m - 7.2 ~ 128 Request Quote Add To Cart
Request Quote
DSCI425UA-15V - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Not Equipped - 24 lb-in2.80 N·m - 6 ~ 106 Request Quote Add To Cart
Request Quote
DSCI425UA-18V - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 15 mm - Not Equipped - 29 lb-in3.30 N·m - 5 ~ 88 Request Quote Add To Cart
Request Quote
DSCI425UA-25V - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 15 mm - Not Equipped - 40 lb-in4.60 N·m - 3.6 ~ 64 Request Quote Add To Cart
Request Quote
DSCI425UA-30V - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - Not Equipped - 46 lb-in5.30 N·m - 3 ~ 53 Request Quote Add To Cart
Request Quote
DSCI425UA-36V - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 15 mm - Not Equipped - 55 lb-in6.30 N·m - 2.5 ~ 44 Request Quote Add To Cart
Request Quote
DSCI425UA-50V - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 15 mm - Not Equipped - 77 lb-in8.80 N·m - 1.8 ~ 32 Request Quote Add To Cart
Request Quote
DSCI425UA-60V - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 15 mm - Not Equipped - 93 lb-in10.60 N·m - 1.5 ~ 26 Request Quote Add To Cart
Request Quote
DSCI425UA-75V - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 15 mm - Not Equipped - 116 lb-in13.20 N·m - 1.2 ~ 21 Request Quote Add To Cart
Request Quote
DSCI425UA-90V - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 15 mm - Not Equipped - 140 lb-in15.90 N·m - 1 ~ 17.7 Request Quote Add To Cart
Request Quote
626 - 650 of 1000 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved