This category has 2,212 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
DSCI26UA-250V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.36 ~ 6.4 | Request Quote |
Add To Cart
Request Quote |
DSCI26UA-300V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.3 ~ 5.3 | Request Quote |
Add To Cart
Request Quote |
DSCI26UA-360V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.25 ~ 4.4 | Request Quote |
Add To Cart
Request Quote |
DSCI26EC-5V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 1.85 lb-in2 lb-in0.21 N·m0.23 N·m |
Variable Speed Range (r/min)
- 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-6V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 2.2 lb-in2.3 lb-in0.25 N·m0.27 N·m |
Variable Speed Range (r/min)
- 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-7.5V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 2.7 lb-in3 lb-in0.31 N·m0.34 N·m |
Variable Speed Range (r/min)
- 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-9V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 3.2 lb-in3.6 lb-in0.37 N·m0.41 N·m |
Variable Speed Range (r/min)
- 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-12.5V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 4.6 lb-in4.90 lb-in0.52 N·m0.56 N·m |
Variable Speed Range (r/min)
- 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-15V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 5.4 lb-in6 lb-in0.62 N·m0.68 N·m |
Variable Speed Range (r/min)
- 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-18V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 6.6 lb-in7.1 lb-in0.75 N·m0.81 N·m |
Variable Speed Range (r/min)
- 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-25V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 8.8 lb-in9.70 lb-in1 N·m1.10 N·m |
Variable Speed Range (r/min)
- 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-30V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 10.6 lb-in11.50 lb-in1.2 N·m1.30 N·m |
Variable Speed Range (r/min)
- 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-36V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 12.30 lb-in13.2 lb-in1.40 N·m1.5 N·m |
Variable Speed Range (r/min)
- 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-50V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 17.70 lb-in19.40 lb-in2 N·m2.20 N·m |
Variable Speed Range (r/min)
- 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-60V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 21 lb-in23 lb-in2.4 N·m2.60 N·m |
Variable Speed Range (r/min)
- 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-75V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 26 lb-in28 lb-in3 N·m3.2 N·m |
Variable Speed Range (r/min)
- 1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-90V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 31 lb-in34 lb-in3.60 N·m3.90 N·m |
Variable Speed Range (r/min)
- 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-100V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 35 lb-in38 lb-in4 N·m4.30 N·m |
Variable Speed Range (r/min)
- 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-120V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 41 lb-in46 lb-in4.7 N·m5.20 N·m |
Variable Speed Range (r/min)
- 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-150V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 49 lb-in53 lb-in5.6 N·m6 N·m |
Variable Speed Range (r/min)
- 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-180V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 53 lb-in6 N·m |
Variable Speed Range (r/min)
- 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-250V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 53 lb-in6 N·m |
Variable Speed Range (r/min)
- 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-300V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 53 lb-in6 N·m |
Variable Speed Range (r/min)
- 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-360V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 53 lb-in6 N·m |
Variable Speed Range (r/min)
- 0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26UAM-7.5V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Equipped | Permissible Torque - 1.77 lb-in3 lb-in0.20 N·m0.34 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 40 ~ 213 [Deceleration Control: OFF] 12 ~ 213 |
Request Quote |
Add To Cart
Request Quote |