αSTEP

The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.
  • Stroke Lengths from 50 mm up to 500 mm
    • Contact your local sales office for information on stroke lengths up to 850 mm
  • X-axis or Y-axis Table options
  • Electromagnetic Brake available
  • AR Series DC Input Driver required
26 - 50 of 64 | Results Per Page | View |
1 2 3 
Clear Filter

Motor Location

  • Straight Type

Table Orientation

  • X-axis Table
  • Y-axis Table

Electromagnetic Brake

  • Equipped
  • Not Equipped

Lead (mm)

  • 6
  • 12

Stroke (mm)

  • 50
  • 100
  • 150
  • 200
  • 250
  • 300
  • 400
  • 500

Item #

Drive Method

Power Input

Motor Location

Table Orientation

Electromagnetic Brake

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

Add To Cart / Contact Sales
- Ball Screw - DC - Straight Type - X-axis Table - Equipped - 6 mm - 60 kg - 30 kg - 400 N - 100 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - X-axis Table - Equipped - 6 mm - 60 kg - 30 kg - 400 N - 150 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - X-axis Table - Equipped - 6 mm - 60 kg - 30 kg - 400 N - 200 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - X-axis Table - Equipped - 6 mm - 60 kg - 30 kg - 400 N - 250 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - X-axis Table - Equipped - 6 mm - 60 kg - 30 kg - 400 N - 300 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - X-axis Table - Equipped - 6 mm - 60 kg - 30 kg - 400 N - 400 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - X-axis Table - Equipped - 6 mm - 60 kg - 30 kg - 400 N - 500 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - Y-axis Table - Not Equipped - 12 mm - 30 kg - - 200 N - 50 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - Y-axis Table - Not Equipped - 12 mm - 30 kg - - 200 N - 100 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - Y-axis Table - Not Equipped - 12 mm - 30 kg - - 200 N - 150 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - Y-axis Table - Not Equipped - 12 mm - 30 kg - - 200 N - 200 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - Y-axis Table - Not Equipped - 12 mm - 30 kg - - 200 N - 250 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - Y-axis Table - Not Equipped - 12 mm - 30 kg - - 200 N - 300 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - Y-axis Table - Not Equipped - 12 mm - 30 kg - - 200 N - 400 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - Y-axis Table - Not Equipped - 12 mm - 30 kg - - 200 N - 500 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - Y-axis Table - Equipped - 12 mm - 30 kg - 15 kg - 200 N - 50 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - Y-axis Table - Equipped - 12 mm - 30 kg - 15 kg - 200 N - 100 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - Y-axis Table - Equipped - 12 mm - 30 kg - 15 kg - 200 N - 150 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - Y-axis Table - Equipped - 12 mm - 30 kg - 15 kg - 200 N - 200 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - Y-axis Table - Equipped - 12 mm - 30 kg - 15 kg - 200 N - 250 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - Y-axis Table - Equipped - 12 mm - 30 kg - 15 kg - 200 N - 300 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - Y-axis Table - Equipped - 12 mm - 30 kg - 15 kg - 200 N - 400 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - Y-axis Table - Equipped - 12 mm - 30 kg - 15 kg - 200 N - 500 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - Y-axis Table - Not Equipped - 6 mm - 60 kg - - 400 N - 50 mm Request Quote Add To Cart
Request Quote
- Ball Screw - DC - Straight Type - Y-axis Table - Not Equipped - 6 mm - 60 kg - - 400 N - 100 mm Request Quote Add To Cart
Request Quote
26 - 50 of 64 | Results Per Page | View |
1 2 3 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved