Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
EAS6 (75.4 mm x 83 mm) Straight Type Linear Slides with AR Series (DC Input) (Legacy)
EAS Straight Type Closed Loop AR Series Linear Slide (DC Input)
![]()
- Stroke Lengths from 50 mm up to 500 mm
- Contact your local sales office for information on stroke lengths up to 850 mm
- X-axis or Y-axis Table options
- Electromagnetic Brake available
- AR Series DC Input Driver required
Clear
Filter
Motor Location
- Straight Type
Table Orientation
- X-axis Table
- Y-axis Table
Electromagnetic Brake
- Equipped
- Not Equipped
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
- 400
- 500
Item # |
Drive Method |
Power Input |
Motor Location |
Table Orientation |
Electromagnetic Brake |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EASM6XD005ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XD010ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XD015ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XD020ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XD025ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XD030ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XD040ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XD050ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XD005ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XD010ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XD015ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XD020ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XD025ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XD030ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XD040ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XD050ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XE005ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 400 N | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XE010ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 400 N | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XE015ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 400 N | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XE020ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 400 N | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XE025ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 400 N | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XE030ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 400 N | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XE040ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 400 N | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XE050ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 400 N | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |
| EASM6XE005ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - 30 kg | Thrust - 400 N | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |