Item # |
Drive Method |
Power Input |
Motor Location |
Table Orientation |
Electromagnetic Brake |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM6XD005ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XD010ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XD015ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XD020ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XD025ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XD030ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XD040ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XD050ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XE005ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 400 N | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XE010ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 400 N | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XE015ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 400 N | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XE020ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 400 N | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XE025ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 400 N | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XE030ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 400 N | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XE040ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 400 N | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XE050ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 400 N | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |
EASM6YD005ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
EASM6YD010ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
EASM6YD015ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
EASM6YD020ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
EASM6YD025ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
EASM6YD030ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
EASM6YD040ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
EASM6YD050ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |
EASM6YE005ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Thrust - 400 N | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |